You have selected the Tripplite - SU5000RT3U

Comparable Eaton product : Eaton MX


Part Number: PULSMXG5000-XL3U
Description: Eaton MX 5000 RT 3U (HV) is a high-performance Rack/Tower versatile UPS with high availability features and superb network management capabilities designed for high voltage Blade Servers and networking equipment.
Topology: On-line double conversion with automatic by-pass
Rating (VA/Watts): 5000/4500
Dimensions (in.): 5.14 x 17.5 x 27.6
Weight (lb.): 125.7


Learn more about the Eaton MX

       
    Product Highlights