You have selected the Tripplite - SU750XL

Comparable Eaton product : Eaton EX Tower


Part Number: PULSL700T
Description: Eaton EX 700 is a high-performance UPS with high availability features and superb network management capabilities designed for SMB tower servers
Topology: On-line double conversion with automatic by-pass and power factor correction
Rating (VA/Watts): 700/630
Dimensions (in.): 9.52 x 6 x 15.75
Weight (lb.): 25.7


Learn more about the Eaton EX Tower

       

    Product Highlights