You have selected the Tripplite - SU8000RT3U

Comparable Eaton product : Eaton 9PX


Part Number: 9PX8K
Description: Eaton 9PX rack/tower UPS. 8000 VA/7200W, 208V, hardwired input; hardwired & (3) L6-30R output ENERGY STAR® qualified UPS
Topology: Double-conversion online
Rating (VA/Watts): 8000/7200
Efficiency:  
Dimensions (in.): 10.2 (6U) x 17.3 x 30.0
Weight (lb.): 205


Learn more about the Eaton 9PX

   

Product Highlights
  • Provides up to 50% longer battery life with ABM® technology
  • Reduces heat output, energy usage and electrical costs (high efficiency)
  • Makes UPS management simple through robust, interactive LCD
  • Virtualization-ready UPS, includes Web/SNMP card and IPSS for easy integration into virtual environment