Warranty+1 and Warranty+3

Die Service Packs Warranty+1 und Warranty+3 geben Ihnen 1 oder 3 Jahre lang zusätzliche Sicherheit zusätzlich zur Standardgewährleistung auf das Produkt. Die erweiterte Gewährleistung gilt sowohl für Elektronik als auch für Batterien (Die Gewährleistung für die Batterien gilt nur für Ausfälle, nicht für eingeschränkte Autonomie).

Warranty+1 and Warranty+3 – Merkmale

  • Standard Austausch vor Ort
  • Lieferkosten übernimmt Eaton
  • Professionelle Telefon-Hotline
  • Standard-Produktgewährleistung verlängert um 1 oder 3 zusätzliche Jahre

Warranty+1 and Warranty+3 – Auswahlhilfe

Please use our Warranty+1/Warranty+3 Choice Guide to choose the correct service plan sales reference number.


Web Reference (@) Referenz Beschreibung Verwandte Produkte
W1001WEB
W3001WEB
W1001
W3001
Warranty+1 Product Line A
Warranty+3 Product Line A
Eaton Protection Station 500/650/800
Eaton Ellipse ECO 500/650/800
Eaton 3S 550/700
Eaton 5S 550/700
ePDU G3 Basic EBAB02
FlexPDU 6/8/12
W1002WEB
W3002WEB
W1002
W3002
Warranty+1 Product Line B
Warranty+3 Product Line B
Eaton Ellipse ECO 1200/1600
Eaton Ellipse PRO 650/850/1200
Eaton 5S 1000/1500
Eaton 5SC 500/750
Eaton 5P 650 Tower
Eaton 9130 EBM 1000
ePDU G3 Basic EBAB03/EBAB04/EBAB05/EBAB19/EBAB21/EBAB22
Hotswap MBP 3000
W1003WEB
W3003WEB
W1003
W3003
Warranty+1 Product Line C
Warranty+3 Product Line C
Eaton Ellipse PRO 1600
Eaton 5E 2000
Eaton 5S 1500
Eaton 5SC 1000/1500 & 1000 Rack 2U
Eaton 5P 650/850 Rack1U, 5P 850 Tower, 5P 1150 Tower
Eaton 5130 1250 RT 2U
Eaton 5PX EBM 48V RT2U
Eaton 5130 EBM
Eaton 9130 700
Eaton 9130 EBM 1000/1500/1500RM/3000RM
Eaton 9SX 700
Eaton 9SX EBM
Eaton EX EXB 1000/1500/1000RT2U/1500RT2U
ePDU G3 Basic EBAB00/EBAB08/EBAB20
ePDU G3 Metered Input (MI) EMIH02/EMIB03/EMIB04/EMIB05/EMIB06/EMIH06/EMIB09/EMIB10/
EMIB16/EMIB17/EMIB18/EMIB22/EMIH28
ePDU G3 In-Line metered (IL) EILB13/EILB14/EILB15/EILB24/EILB25
HotSwap MBP 6000/11000
W1004WEB
W3004WEB
W1004
W3004
Warranty+1 Product Line D
Warranty+3 Product Line D
Eaton 5SC 1500 Rack2U, 5SC 2200 RT2U
Eaton 5P 1550 Tower, 5P 1150/1550 Rack
Eaton 5130 1750 RT 2U
Eaton 5PX 1500/2200/1500 Netpack
Eaton 5PX EBM 72
Eaton 9130 1000/1000 RM
Eaton 9130 EBM 3000
Eaton 9130 Marine 1000 tower
Eaton 9SX 1000/1500/2000
Eaton 9SX 1000/1500 Rack2U
Eaton 9SX EBM 96/72
Eaton EX 700/1000
Eaton 9PX 1000/1000 Netpack
Eaton 9PX EBM
Eaton 9PX Marine filter
Eaton 9PX ModularEasy 6000
HotSwap MBP 11000 3:1
Eaton ATS 16A, ATS 16A/30A Netpack
Pulsar EX/M EBM 2200/3000
ePDU G3 Basic EBAB01/EBAB11/EBAH11/EBAB32
ePDU G3 Metered Input (MI) EMIB00/EIMB07/EMIB08/EMIB11/EMIB12/EMIB20/EMIB32
ePDUG3 In-Line metered (IL) EILB26
ePDU G3Metered Outlet (MO) EMOB03/EMOB04/EMOB05/EMOB16/EMOB17/EMOB18/
EMOB20/EMOB22/EMOH28/EMOB71/EMOH84
ePDU G3 Switched (SW) ESWB03/ESWB04/ESWB05/ESWB16/ESWB17/ESWB18/ESWB20/ESWB22/
ESWB23/ESWH28/ESWH84
ePDU G3 Managed (MA) EMAB03/EMAB04/EMAB05/EMAH06/EMAB16/EMAB17/
EMAB18/EMAB22/EMAH28
W1005WEB
W3005WEB
W1005
W3005
Warranty+1 Product Line E
Warranty+3 Product Line E
Eaton 5SC 3000i RT2U
Eaton 5130 2500/3000 RT 2U, 5130 3000 RT 3U
Eaton 5PX 2200/3000 RT2U Netpack, 5PX 3000 RT3U
Eaton 9130 1500/2000, 9130 1500/2000 RM
Eaton 9130 EBM 6000
Eaton 9130 2000/3000 Marine tower
Eaton 9SX 3000, 9SX 2000/3000 Rack2U
Eaton 9SX EBM 240V Tower
Eaton EX 1500
Eaton EX 1500/2200 Marine
Eaton 9PX 1500/2200 RT2U/RT2U Netpack/RT3U/RT3U HotSwap
Eaton 9PX EBM 240V
Eaton 9PX ModularEasy 11000i
Pulsar EX/M 2200 2U/3U
ePDU G3 Metered Input (MI) EMIB34
ePDU G3 Metered Outlet (MO) EMOB33
ePDU G3 Managed (MA) EMAB20/EMAB33/EMAB71
W1006WEB
W3006WEB
W1006
W3006
Warranty+1 Product Line F
Warranty+3 Product Line F
Eaton 9130 3000/3000 RM
Eaton 9SX 5000/6000, 9SX 5000 RT3U
Eaton 9SX 8000 Power Module
Eaton EX 3000 RT Marine
Eaton 9PX 3000 RT2U/ RT2U Netpack / RT3U / RT3U HotSwap
Eaton 9PX 8000 Power Module, 9PX 6000 3:1 Power Module
Eaton 9PX 1500 RT2U Marine
Eaton EX 3000 RT Marine
Pulsar EX/M 3000 2U/3U
ePDU G3 Managed (MA) EMAB12
W1007WEB
W3007WEB
W1007
W3007
Warranty+1 Product Line G
Warranty+3 Product Line G
Eaton 9130 5000/6000
Eaton 9PX 3000 RT3U Marine
Eaton 9SX 6000 RT3U, 9SX 8000 Eaton 9SX 11000 Power Module
Eaton 9PX 5000/6000 HotSwap
Eaton 9PX 5000/6000 RT3U Netpack
Eaton 9PX 11000i Power Module, 9PX 8000i 3:1 Power Module
W1008WEB
W3008WEB
W1008
W3008
Warranty+1 Product Line H
Warranty+3 Product Line H
Eaton 9SX 11000
Eaton 9SX 8000/11000 RT6U
Eaton 9PX 8000/11000 HotSwap
Eaton 9PX 8000/11000 RT6U HotSwap Netpack
Eaton 9PX 6000/8000/11000 3:1 HotSwap
Eaton 9PX 6000/8000/11000 3:1 RT6U HotSwap Netpack
Eaton 9PX 11000 3:1 Power Module
W1008WEB (Qty: 2)
W3008WEB (Qty: 2)
W1008 (Qty: 2)
W3008 (Qty: 2)
Warranty+1 Product Line H (Qty: 2)
Warranty+3 Product Line H (Qty: 2)
Eaton 9PX 10Ki 5Ki Redundant RT9U Netpack
Eaton 9PX 12Ki 6Ki Redundant RT9U Netpack
Eaton 9PX 16Ki 8Ki Redundant RT15U Netpack
Eaton 9PX 22Ki 11Ki Redundant RT15U Netpack

Warranty+1 and Warranty+3 – Dokumentation

Warranty+1 and Warranty+3 Terms and Conditions
Multi-language
7-Jun-2021
 
4617 kB
Eaton Distributed Services Quick Guide
English
23-Mar-2021
 
1059 kB

Warranty+1 and Warranty+3 – Support

Eaton Servicecenter