5PXEBM48RT

Extended Battery Module (EBM) Technical Specifications
 
List Pricing
List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
$808  
 
General
Part Number 5PXEBM48RT
Color Black
Dimensions (H x W x D, inches) 3.4 x 17.4 x 20.3
Dimensions (H x W x D, mm) 86 x 441 x 516
Weight (kg) 28.5
Weight (lbs) 62.8
Rail Kit Included 4 Post Rail Kit included
Contents
(Ships with the following items)
4 Post Rail Kit, EBM power cord, EBM detection cord, Tower mounting plate
   

* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Go to top