EDX2000H

Eaton DX 2000VA Tower
 
General
Topology Online double-conversion IGBT with micro-controller
Configuration Tower
Style Number EDX2000H
Part Number EDX2000H
Rating (VA/Watts) 2000VA/1400W
UPS Bypass In-Built Automatic Relay Bypass
Dimensions (H x W x D, mm) 340 x 192 x 460
Weight (kg) 32
Warranty 2 years warranty
Efficiency >85%
 
Electrical Input
Connection
(1) IEC-320-C14
IEC C14
Input Voltage Range 122V to 300V
Nominal Voltage 220V
Voltage Range 208/220/230/240V
Frequency '50/60Hz, auto-detection
Frequency Range 46Hz - 64Hz
Input Power Factor > 0.95pf
Input Current Distortion <30% THDi
 
Electrical Output
Voltages 208/220/230/240V
Nominal Voltage 220V
Voltage Range 208/220/230/240V
Output voltage regulation ±2%
Output Receptacles
(4) IEC-320-C13
IEC C13
Power Factor 0.7
Output Frequency 50 / 60Hz
Load Crest Factor 3:1
 
Battery
Runtime
(Minutes)
Load (Watts)
Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc. Actual runtime may vary from +/- 15% around these typical values
Hover over graph for detailed runtime values
Battery Description Valve Regulated Lead Acid, AGM
Battery Type 8x 12V, 7.2 Ah
Start On Battery Unit can be started without being connected to AC utility power -- allows for portable power source
Recharge Time < 5 hours to recover 90 percent of nominal backup
 
Communications
User Interface Led's
LEDs LED mimic diagram with 4 x LEDs for Utility, Bypass, Inverter & Battery Status,
Audible Alarms Battery Operation Mode, Low Battery, General Fault, Overload, On Bypass
Communication Ports 1 off Intelligent-Slot (Empty), 1 x RS232 DB9 Serial Port
Power Management Software WINPOWER power management software, included on CD
 
Environmental & Standards
Audible Noise <50dB
Operating Temperature 0°C to 40°C
Safety markings CE
EMC Markings IEC/EN 62040-2 Category C3
Markings CE, C−Tick
Data Line Protection Input / output jacks included for telephone / modem / internet line surge protection
Storage Temperature 0°C to 40°C
Relative Humidity 5 to 95%, no condensation allowed
Altitude 1000m above sea level
   

'Due to continuing product improvement programs, specifications are subject to change without notice.

Go to top