|
General |
Topology | Online double-conversion IGBT with micro-controller |
Configuration | Tower |
Style Number | EDX3000H |
Part Number | EDX3000H |
Rating (VA/Watts) | 3000VA/2100W |
UPS Bypass | In-Built Automatic Relay Bypass |
Dimensions (H x W x D, mm) | 340 x 192 x 460 |
Weight (kg) | 35.5 |
Warranty | 2 years warranty |
Efficiency | >85% |
|
Electrical Input |
Connection | (1) IEC-320-C20  |
Input Voltage Range | 122V to 300V |
Nominal Voltage | 220V |
Voltage Range | 208/220/230/240V |
Frequency | '50/60Hz, auto-detection |
Frequency Range | 46Hz - 64Hz |
Input Power Factor | > 0.95pf |
Input Current Distortion | <30% THDi |
|
Electrical Output |
Voltages | 208/220/230/240V |
Nominal Voltage | 220V |
Voltage Range | 208/220/230/240V |
Output voltage regulation | ±2% |
Output Receptacles | (4) IEC-320-C13  |
Power Factor | 0.7 |
Output Frequency | 50 / 60Hz |
Load Crest Factor | 3:1 |
|
Battery |
Runtime (Minutes)
Load (Watts)
Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc. Actual runtime may vary from +/- 15% around these typical values
Show:
Hover over graph for detailed runtime values
|
Battery Description | Valve Regulated Lead Acid, AGM |
Battery Type | 8x 12V, 7.2 Ah |
Start On Battery | Unit can be started without being connected to AC utility power -- allows for portable power source |
Recharge Time | < 5 hours to recover 90 percent of nominal backup |
|
Communications |
User Interface | Led's |
LEDs | LED mimic diagram with 4 x LEDs for Utility, Bypass, Inverter & Battery Status, |
Audible Alarms | Battery Operation Mode, Low Battery, General Fault, Overload, On Bypass |
Communication Ports | 1 off Intelligent-Slot (Empty), 1 x RS232 DB9 Serial Port |
Power Management Software | WINPOWER power management software, included on CD |
|
Environmental & Standards |
Audible Noise | <50dB |
Operating Temperature | 0°C to 40°C |
Safety markings | CE |
EMC Markings | IEC/EN 62040-2 Category C3 |
Markings | CE, C−Tick |
Data Line Protection | Input / output jacks included for telephone / modem / internet line surge protection |
Storage Temperature | 0°C to 40°C |
Relative Humidity | 5 to 95%, no condensation allowed |
Altitude | 1000m above sea level |
|
|
| |