Reference Design and Other Specifications |
100 VM Reference Design |
 |
VSPEX Components |
Compute | Cisco UCS C220 M3 Servers with Cisco UCS P81E VIC |
Networking | Cisco Nexus 5548UP Switch with Nexus 1000v |
Storage | EMC VNXe3300 |
Power distribution and protection |
Model/description | Quantity |
Part number | Input | Outlets | Benefits |
Managed ePDU | 2 |
eMAA12 | IEC C20 16A | (20) C13, (4) C19 | Remotely control and measure the power consumption of
each VSPEX element, EnergyWise certified |
7.2 kW UPS (6U) | 1 |
9PX8KiRTNBP | Hardwired |
(4) C19, Hardwired | ENERGY STAR compliant, high density UPS with network
management, generator friendly, provides 4 minutes of
battery runtime at 9kW load |
Extended Battery Module (3U) | Included
(add up to 11
modules) |
9PXEBM240 + 9RK | n/a | n/a |
Increase runtime from standard to 31 minutes |
Rack infrastructure |
Model/description | Quantity |
Part number | | | Benefits |
42U rack | 1 |
P1PCP1 |
|
| Sturdy enclosure design for high density systems like
VSPEX. 600mm wide enterprise rack allows plenty of
room for cabling |
Environmental Monitoring Probe |
1 |
EMP001 |
|
|
Set up actions and alerts on humidity and temperature
events within the rack |
Power Management Software |
Model/description | Quantity |
Part number | | | Benefits |
Intelligent Power Manager |
1 |
Free web download |
|
|
Manage power and initiate VM live migration through Site Recovery Manager or leverage Eaton's Load Shedding capabilities all from your vCenter console |