Eaton Connected

Eaton Connected

The all-in-one solution for power distribution and UPS back-up power

By choosing the safe, fast, flexible, reliable and proven Eaton Connected solution you can save time and be sure of the results on time and budget. Eaton Connected offers a solution where two highly reliable safe and efficient Eaton products, UPS and low voltage switchgear integrates to a market leading back up power solution.

Eaton has state of the art proven solutions across both UPS and power distribution and now Eaton Connected brings them together. Power Xpert CX Switchgear can now be combined with either Power Xpert 9395P UPS or Eaton 93PM UPS, to provide in one solution:

  • Incoming feeder
  • Maintenance bypass
  • UPS solution
  • Outgoing feeders

The result is combined power distribution and UPS back-up power solution, that is safe, fast, flexible, reliable – and all-in-one.

Reliability and with design, to minimize downtime and maximize Safety

Eaton products are well-known for the reliability of their components, and their careful design. Bringing together an Eaton UPS and Eaton switchgear in one connected solution simply increases that reliability and emphasizes the care that’s gone into the design.

High-quality Eaton components have been carefully selected to ensure reliability and safety. They have been tested against UPS and switchgear standards, as applicable, to validate their safe and reliable operation and their resilience in challenging short-circuit conditions.

But Eaton testing – and your reassurance – doesn’t end there. In addition to separate testing of the UPS and switchgear, the complete Eaton Connected solution is tested and verified as one, for your ultimate peace of mind.

Get faster to market

Pre-designed and integrated, Eaton Connected makes it quicker and easier for you to plan and install a system, compared with a conventional component-based system.

The modular construction of the Eaton Connected solution allows the design to be optimized around your project-specific requirements. This not only means you achieve a solution which precisely and efficiently meets your needs, but also that your design overheads are minimized. In addition the solution also enables customers to invest in only the scale of solution they need to meet their current need.

On schedule, on budget

By bringing you pre-designed solutions and prefabricated interconnections, Eaton Connected helps you to manage installation risks by simplifying the whole process from sourcing to commissioning.

UPS

There are two back-up power options available for direct pre-connection to Power Xpert CX switchgear. With power ratings from 30-900kVA power rating and with a static switch section up to 1200kVA to meet challenging short-circuit currents, the choice is yours:

Power Xpert 9395P (250-1200 kVA)
Eaton 93PM (30-500 kVA)

Low voltage switchgear

Whatever you commercial or industrial application, The Power Xpert CX® IEC low voltage switchgear will provide reliable power distribution and motor control functionality in safe and verified assembly.

CX switchgear

Tools & Resources