Eaton HotSwap MBP
The Eaton HotSwap MBP series is made of versatile, flexible 2U PDUs designed to add high availability to UPSs up to 3,000 VA. Any UPS connected to a HotSwap MBP can be replaced for maintenance or upgrade purposes without interrupting the power supply to the protected devices. As a unique feature, they can be screwed at the back a Pulsar UPS, either front-facing or rear-facing, on the left or right hand side, for maximum versatility. They offers multiple mounting options for rack enclosures, wall mounting or connection at the rear of a UPS, whatever its brand.Features and Benefits
- Adds high availability to UPSs up to 3,000 VA
- Can be rackmounted, wallmounted or connected at the rear of an Eaton UPS in 3 different ways
- 2U versatile power distribution unit
- Easy plug-in connectivity
- Universal solution
Product List

- PC, Workstation & Home AV UPS
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Network & Server
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 93E (80 - 200 kVA)
- Eaton 91PS and 93PS (8-30/40 kW)
- Eaton 93PM (30-500 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- DC Power
Related Information
|
Product Summary |
Product Literature |