Power Distribution

Whether you need integrated rackmount power distribution within rack enclosures or power anywhere in your data center, Eaton provides a full line of power distribution equipment.

Eaton Enclosure Power Distribution Unit – ePDU

Eaton Enclosure Power Distribution Unit – ePDU

ePDU-urile Eaton (Enclosure based Power Distribution Units) sunt unităţi de distribuţie a energie proiectate special pentru mediile centrelor de date. ePDU-urile Eaton oferă distribuţie fiabilă a energiei electrice şi permite măsurarea, monitorizarea şi gestionarea consumului de energie până la nivel de server individual.

Eaton HotSwap MBP

PDU with a built-in maintenance by-pass to replace a faulty UPS in the field without the need to switch off the connected equipment.

Eaton FlexPDU

Cost effective solutions to distribute power effectively into a rack enclosure or to connect more devices to a rack-mount UPS.

Eaton ATS 16 & ATS 30 (Automatic transfer switch)

Eaton ATS 16 and ATS 30 are designed to provide power supply redundancy for single connection equipment. With ATS, power from two independent sources can be supplied to IT equipment, which have only one input power supply.

Eaton 93 STS (Static Transfer Switch)

The Eaton 93 STS is a complimentary product for Eaton’s 3 phase UPS products.