Two key trends have emerged in the Data centre: the increasing demand for power from today’s IT equipment, and also the increasing cost of power. Couple these with the worldwide growth in demand for data centres and IT servers, and it is clear that Data centre managers are facing increasing pressure to manage and optimise their available power.
To effectively be able to manage power for growth, and manage the increasing associated costs, Data centre managers need an accurate view of the power and energy being consumed in the data centre, from row to rack, and right down to the individual server level. Only then can we truly understand the power usage and optimise the available power
Eaton ePDUs enable the Data Centre manager to
Maximise your available power, choose your required level of monitoring whether it is true kWhr, V, W and A consumption to enable you to utilise all of your available power, or switching to give full control and remote reboot options, or combine the two to fully manage the rack power.
Manage your power consumption, accurately monitor the level of power being drawn by the rack, to the breaker branch or outlet group, right down to the individual server level, so you can control your operational expenditure
Complete control of your power distribution through remote and secure individual outlet switching, sequencing and cycling to allow for control and rebooting of servers and related IT equipment.
Maximum availability – designed specifically for the data centre environment, designed for reliable and consistent power distribution, designed to last. Multiple technologies and multiple input and output possibilities are available
Supervise your data centre power distribution – Eaton ePDUs are designed to be easy to set up and maintain, either through your existing SNMP software or through Eaton’s Intelligent Power Manager software.
With custom ePDUs you can select from UK, Schuko, French and IEC (C13 & C19) output sockets and single phase, 3 phase, local (UK, French or Schuko), EN 60309, IEC (C14 & C20) or unterminated cords for termination directly to the output terminals of the UPS.
Contact us to discuss your custom Eaton ePDU needs
Product List
|
ePDU Technologies
|
| ePDU Technologies Summary |
| Managed ePDUs |
| Switched ePDUs |
| Advanced Monitored ePDUs |
| Monitored ePDUs |
| Inline monitored ePDUs |
| Basic ePDUs |
| Contact Us |
|
Useful Tools
|
| ePDU brochures |
|
ePDU Search Wizards
|
| Search Wizard |
| Search our standard products |
| Part Number Search |
| Search our standard and custom products
|