Eaton Rack ePDUs

ePDU G3+ Managed

Switch and Meter Outlets & IT equipment across A and B feed.

Allow remote switching and rebooting. Highly secure with user access control, password protection and SSL configurable to 1024 or 2048 bit. Offer complete lights-out control and metering of devices.

ePDU G3+ Switched

Switch Outlets & IT equipment across A and B feed + meter the input and branch circuits.

Allow remote switching and rebooting. Highly secure with user access control, password protection and SSL configurable to 1024 or 2048 bit. Offer Lights-out control of devices including switching devices powered across multiple ePDUs.

ePDU G3+ Metered Outlet

Meter the Input, branch, individual outlets & IT equipment across A and B feed.

Meter Individual outlets or group outlets to meter equipment with multiple inputs, over multiple ePDUs for A and B feed. Clearly view and understand what individual equipment is consuming, and available power. (No switching)

ePDU G3+ Metered Input

Meter the Input, phase and branch circuits

Allow metering to the branch and phase level for effective load balancing. (No switching)

ePDU G3+ In-Line Metered

Add metering to upgrade Basic PDUs

Upgrade basic power distribution to include IEC class 1 billing grade metering for V, W, A and kWh. Can be mounted either horizontally in the rack or vertically on the 0U space.

ePDU G3+ Basic

Basic Reliable Power Distribution

Designed for reliable and cost effective power distribution, the ePDU G3 Basic models feature Eaton’s patented IEC outlet grip plug retention, color-coded outlet sections, a low-profile form factor and a high operating temperature. Models include both rear and side button mounting system and Eaton’s patented variable mounting system.


ePDU Technologies
ePDU G3 Managed
ePDU G3 Switched
ePDU G3 Metered Outlet
ePDU G3 Metered Input
ePDU G3 In-Line Metered
ePDU G3 Basic
 
Contact Us
 
Useful Tools
Rack PDU Selector
ePDU G3 Cybersecurity
ePDU brochures