Remote Monitoring

Eaton SmartQmmunicator remote monitoring system connects your UPS units to your local Eaton service center. The system enables a 24/7 secure access to critical UPS information from anywhere in the world using the Internet. The service is designed to significantly increase reliability of your equipment and minimise maintenance costs.

SmartQmmunicator is as complete solution offering extensive control of the UPS including and a wide range of features such as:

  • Access to real-time data of the UPS system
  • User access management
  • Alarms via SMS or e-mail
  • Automatic generated reports such as:
    • UPS gauge rapport (input / output / battery values)
    • Energy reports (kWh report)
    • UPS status report
  • Storage of run-time data and trending

Major benefits of this solution:

  • Minimize customer's business risks
  • Continuous 24 h monitoring
  • Prevents failures before they occur
  • Fast problem resolving
Sorry no documents are available.