Surge Suppressors
Eaton Protection Box
The Eaton Protection Box is designed to filter the power supply for delicate equipment to protect it against surges, interference and the indirect effects of lightning. The high performance of the Protection Box is based on an advanced design with surge protection in compliance with IEC 61643-1.
The Eaton Protection Box is designed to filter the power supply for delicate equipment to protect it against surges, interference and the indirect effects of lightning. The high performance of the Protection Box is based on an advanced design with surge protection in compliance with IEC 61643-1.
Product List

- PC, Workstation & Home AV UPS
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Network & Server
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9130 RM (1000-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 93PS (8-40 kW)
- Eaton 93E (15 - 400 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9130 Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Power Management
- Software
- Connectivity
- Racks & Enclosures
- RE Series IT Racks
- REC Series IT Racks
- RE Series 2 Post Rack
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- DC Power