Eaton 9140 UPS Technical Specs

Model Selection Guide
EBMs
Battery Runtimes
Connectivity Options

Power
Rating  10 kVA/ 8 kW for 208-240V nominal voltage
9 kVA/ 7.2 kW for 200V
7.5 kVA/6 kW
Topology True double-conversion online UPS
Electrical Input
Nominal input voltage 
Single-phase 200–208V (for 200–208V nominal output); 220–240V
Three-phase 380/220V, 400/230V, 415/240V
Input voltage range 
Single-phase 160–253V (for 200–208V nominal output); 174–288V (for 220–240V nominal output)
Three-phase 301–499V / 174–288V
Operating frequency  45–55 Hz range for 50 Hz nominal;
55–65 Hz range for 60 Hz nominal
Input power factor  PF > 0.99
Input current distortion  <5% THD
Electrical Output
Single-phase 200V / 208V / 220V / 230V / 240V
user-selectable
Output voltage regulation +/- 2% static, +/- 10% dynamic
Efficiency >90%
Output Frequency Automatic selection of 50 Hz nominal
(+/- 3.5 Hz) and 60 Hz nominal (+/- 3.5Hz)
Battery Type 12V, 5 Ah, sealed, lead-acid, maintenance-free
Battery Runtime See Battery Runtime Chart
Battery Replacement Modular, hot-swappable, user-replaceable
Charger 2.5A charger to support up to 4
additional EBMs
Start-On-Battery Allows startup of UPS without utility input
Communications
LCD Display Multilingual Graphical LCD with backlight
LEDs  (4) LEDs for notice and alarm
Communication Ports (1) USB, (1) RS-232 serial, (1) REPO
Communication Slot (1) X-Slot communication bay
Power Management Software Bundled software suite CD
Eaton 9140 is HID-compliant
General
Dimensions HxWxD, in / mm
PW9140 UPS 10.5 (6U) x 17.2 x 31.1 / 263 x 430 x 760
PW9140 EBM 5.25 (3U) x 17.2 x 26 / 131 x 430 x 660
Weight
PW9140 UPS 115kg
PW9140 EBM 79kg
Battery Module 17kg
Power Module 18kg
UPS Bypass Automatic on overload, overtemp, UPS failure, or removal of power module
Overload to bypass +/- 10% of 112 to 130% for 60 seconds, transfer
Environmental
RoHS Compliance EU RoHS / WEEE Compliant
Operating Temperature 0°C to 40°C (32°F to 104°F)
Transit and Storage Temperature -20°C to +50°C (-4°F to 122°F)
Relative Humidity 0–95% non-condensing
Audible Noise <55 dBA at 5 feet
Altitude Operating 3000m, Transit 15000m
Certifications
Safety Certifications UL, cULus, NOM, TUV, CE
EMC Compliance Markings FCC, CE, VCCI, C-tick

Model Selection Guide

Model Part Number Input
Connection
Output
Connections
Dimensions (HxWxD, mm) Weight
(kg)
200–240 Vac In (Single-Phase) / 200–240 Vac Out
User Selectable 200–240 Vac In (Single Phase) or 415–380 Vac In (Three Phase)
User Selectable 220–240 Vac Out (Single Phase)
PW9140 7500 HW 103005093-6591 Hardwired Hardwired (3)C19 & (2)C13 263 (6U) x 430 x 760 115
PW9140 10000 HW 103004728-6591 Hardwired Hardwired (3)C19 & (2)C13 263 (6U) x 430 x 760 115

Extended Battery Modules (EBMs)

Model
Number
Part Number Dimensions
(HxWxD, mm)
Weight
(kg)
PW9140 3U EBM1 103004729-6591 131 (3U) x 430 x 660 79
1 Up to 4 EBMS can be connected to a single PW9140 UPS

Battery Runtimes (in minutes)

 VA  Watts  UPS
 Internal
Batteries
 (1) EBM  (2) EBM  (3) EBM  (4) EBM
1250 1000 80 137 189 275 365
2500 2000 31 61 99 138 181
3750 3000 18 38 68 92 121
5000 4000 12 27 52 69 90
6250 5000 9 21 42 55 72
7500 6000 7 17 35 46 60
8750 7000 6 14 31 40 51
10000 8000 5 12 27 35 45
Runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.

 

Connectivity Options

Part Number Description
116750221-001 ConnectUPS-X Web/SNMP Card
103002510-5501 Modbus Card
1018460 Relay Card (AS/400 compatible)
103003055 Industrial Relay Card
116750224-001 Environmental Monitoring Probe (EMP) (requires ConnectUPS Web/SNMP X-Slot Card)