Eaton Logo, links to the Eaton homepage

Eaton EX RT Technical Specs

 Part Numbers
Technical Specifications 5 kVA 7 kVA 11 kVA
Active power kVA / kW 5 kVA / 4 kW
(single phase input not available for 5kVA)
7 kVA / 4.9 kW 11 kVA / 8 kW
Technology On-line double conversion with PFC (Power Factor Correction) system (applicable to single phase models)
Rated input voltage 200/208/220/230/240/250 V single phase 380/400/415V three phase
Input voltage range (- 30%; + 20%) 230 V; (- 20%, + 15%) 400 V
Input, output frequency range 40-70 Hz, 50 / 60 HZ autoselection, frequency converter as a standard
Output voltage / THDU 200/208/230/240 /250 V +/- 2%; THDU < 2%
Overall efficiency (- 30%; + 20%) 230 V; (- 20%, + 15%) 400 V
THDI THDI < 5% (single phase input value)
Crest factor / short circuit current 3:1 / 100 A 3:1 / 100 A 3:1 / 150 A
Overload capacity >150% 500 ms; 150% 30 s; 125% 60 s; 110% 120 s
Temperature operating 45°C for 8 Hrs (at nominal output power for 230 V or 400V input and 230V output), 40°C continuous
Back-up times* at 70% load
From 10 up to 15 minutes Standard: 1 power mod. 3U + 1 battery mod. EXB 3U = 6U
From 15 up to 20 minutes Standard + 1 battery mod. EXB 3U = 9U
From 40 up to 65 minutes Standard + 2 battery mod. EXB 3U = 12U
Connection
Input /output Terminal block for 13 mm2 (stranded cable) or 10 mm2 (solid cable)
Communication
Port type 6 voltage free contacts DB9 2 A 48 V DC, 1 RS 232, RJ11 for remote emergency power off
Slot 1 slot for Eaton inter-unit communication card
Standards and certification
Performance and safety IEC 62040-1/IEC 60950/UL 1778 and CSA 22.2 (applicable to single phase models)
EMC IEC 62040-2; EN 50091-2; FCC class A (applicable to single phase models), EMC B level (option for single phase model)
Certification UL (applicable to single phase models)/TÜV, GS mark,CB, C-Tick,CE, IEC 68-2-6 (vibration tests Marine approval)
Dimensions H x W x D / Weight (single phase input / three phase input)
Eaton EX RT standard backup tower 444.5 x 261.2 x 700 mm
89.5 kg
444.5 x 261.2 x 700 mm
88.3 kg / 89.5 kg
444.5 x 261.2 x 700 mm
94.2 kg / 95.3 kg
Eaton EX RT standard backup Network Pack rack mounting 261.2 (6U) x 444.5 x 700 mm
97.3 kg
261.2 (6U) x 444.5 x 700 mm
96.1 kg / 97.3 kg
261.2 (6U) x 444.5 x 700 mm
102 kg / 103.1 kg
Eaton EX RT Power module 444.5 x 130.6 x 700 / 130.6 (3U) x 444.5 x 700 mm
24.2 kg
444.5 x 130.6 x 700 / 130.6 (3U) x 444.5 x 700 mm
23 kg / 24.2 kg
444.5 x 130.6 x 700 / 130.6 (3U) x 444.5 x 700 mm
24.9 kg / 26 kg
Battery module Eaton EXB RT 444.5 x 130.6 x 650 / 130.6 (3U) x 444.5 x 650 mm
64.5 kg
444.5 x 130.6 x 650 / 130.6 (3U) x 444.5 x 650 mm
64.5 kg
444.5 x 130.6 x 650 / 130.6 (3U) x 444.5 x 650 mm
68.5 kg
EX RT CLA module / EX RT Transformer 130.6 (3U) x 444.5 x 650 mm / 12 kg / 87 kg 130.6 (3U) x 444.5 x 650 mm / 12 kg / 87 kg 130.6 (3U) x 444.5 x 650 mm / 12 kg / 87 kg
Customer Service & Support
1 year warranty, including battery Free standard replacement for faulty units, including the batteries
Warranty+ Optional 3-years warranty (depending on the country please visit www.eaton.com/powerquality )

* (typical values after 3 discharge cycles, batteries 3-5 years, longer backup times available using the CLA or EXB module, ask for details)

Go to top

Part Numbers

Part Numbers EX RT 5 EX RT 7 EX RT 11
Input voltage Single-phase Three-phase Single-phase Three-phase Single-phase Three-phase
Eaton EX RT standard back-up time Tower / 68 054 68 070 68 074 68 110 68 114
Network Pack Rack Format1 / 68 056 68 072 68 076 68 112 68 116
EXB RT battery module / EXB RT battery module with EPO built-in / 68 078 / 68 079 68 078 / 68 079 68 078 / 68 079 68 118 / 68 119 68 118 / 68 119
Eaton EX RT Power module (for use with EXB or CLA module) / 68 057 68 075 68 077 68 115 68 117
Rack kit for Eaton EX RT Power module / Eaton EXB RT and CLA / 68 001 / 68 002 68 001 / 68 002 68 001 / 68 002 68 001 / 68 002 68 001 / 68 002
Eaton EX RT Transformer module / 68 003 68 003 68 003 68 003 68 003
Eaton EX RT CLA module (2 to 8 hours) / 68 004 68 004 68 004 68 004 68 004
EX RT Battery Integration System2 / 68 005 68 005 68 005 68 005 68 005
EMC B level filter module / / 68 008 / 68 008 /
EX RT PDU 19” rack format3 / 66 857 66 857 66 857 66 857 66 857
1.8 m battery connection cable4 / 68 006 68 006 68 006 68 006 68 006
UPS Control, remote UPS monitor display / 66 080 66 080 66 080 66 080 66 080

1: the Network Pack version comprises standard back-up time unit + Network Management Card + rack mounting kit.
2: trolley capacity 8 modules max, casters, adjustable feet.
3: 12 sockets 4 X IEC 16 A + 8 X IEC 10 A.
4: for non standard inter-module spacing.

In the interests of continuous product improvement all specifications are subject to change without notice.

Go to top

E-mail this page Print this page
Copyright ©2010 Eaton Corporation.
All rights reserved.