Eaton MX Technical Specs

 Part Numbers
Technical Specifications 4000 5000 MX Frame 15 000 MX Frame 20 000
Rating (kVA/kW) 4 kVA / 3.6 kW 5 kVA / 4.5 kW 15 kVA / 13.5 kW 20 kVA / 18 kW
Paralleling
Maximum rating / redundancy1 8 kVA / 4 kVA + 4 kVA redundancy 10 kVA / 5 kVA + 5 kVA redundancy 15 kVA / 10 kVA + 5 kVA redundancy 20 kVA / 15 kVA + 5 kVA redundancy
Inputs
Technology VFI-SS-113, on-line double conversion with power factor correction, convection cooled static bypass switch
Number of phases, input connections L + N, terminals up to 6 mm2 L + N, terminals up to 6 mm2 L + N or 3P + N, terminals up to 35 mm2, separate or common AC normal and AC bypass
Nominal voltage 200/208/220/230/240/250 V 200/208/220/230/240/250 V 200/208/220/230/240/250 V (L + N) or 380/400/415 V (3P + N)
Voltage range without using battery2 120 - 280 V 120 - 280 V 120 - 280 V (L + N), 250 - 465 V (3P + N)
Input frequency range, THDI 40-70 Hz, < 7%
Outputs
Output connections3 Terminals + 8 IEC C13 (10A) + 2 IEC C19 (16A) Terminals + 8 IEC C13 (10A) + 4 IEC C19 (16A)
Remotely controlled Powershare sockets 2 groups (2 IEC C13 10A per group)
Output voltage and frequency4, THDU, efficiency5 200/208/230/240 /250 V, 50 / 60 Hz autoselect, frequency converter as standard, < 2%,="">
Backup time6
Eaton MX standard backup time 10 minutes 8 minutes 8 minutes 8 minutes
Eaton MX + EXB / MX + 2 EXB / MX + 3 EXB 45 / 80 / 120 minutes 35 / 60 / 95 minutes 35 min (3 EXB)/60 min (6 EXB) /90 min (9 EXB)7 35 min (4 EXB)/60 min (8 EXB) /90 min (12 EXB)
Communications
Slots 1 slot (MX) or 2 slots (MX Frame) for Network Management Card, NMC ModBus/JBus card or MC Contacts/Serial card
Ports Remote Power off (RJ11), 5 output contacts (DB9), setup using Solution-Pac8 , (USB and DB9-serial ports), EXB module detection (RJ45), paralleling (DB 15)
Operating conditions, standards and approvals
Performance, safety, EMC, surge protection IEC/EN 62 040-3, IEC/EN 62 040-1-1, IEC/EN 62 040-2 class A (class B as option), 4 kV IEC 61 643, UL 1778 and CSA 22.29
Operating temperature, noise, approvals, guarantee 0°C to 40°C continuous, 45 dbA10, UL, TüV, GS mark, CB, C-Tick, CE, IEC 61 931, one year11
Dimensions H x W x D / Weight
Eaton MX standard backup tower 444.5 mm x 130.6 mm x 735 mm / 57 kg Tower 690 mm high (795 mm casters) x 444.5 mm wide x 735 mm deep / 250 kg
Eaton MX standard backup rack 3U x 444.5 mm wide compatible with 800-1000 mm deep rack Rack 16U x 444.5 mm wide, compatible with 800-1000 mm deep rack
Eaton MX EXB battery unit tower / rack 444.5 mm x 130.6 mm x 650 mm / 3U x 444.5 mm wide / 70 kg Dimensions same as MX Frame / 194 kg for 15 kVA, 239 kg for 20 kVA
Eaton MX ModularEasy, paralleling kit Dimensions same as EXB battery unit / 10 kg /
Customer Service & Support
1 year guarantee, including batteries
Warranty+ Optional 3-years warranty (depending on the country please visit www.eaton.com/powerquality )

1: Eaton MXs can be paralleled using ModularEasy. 2: At 70% load. 3: 4 IEC C13 (10A) 2 m long cables for use with retention clips (8 cables for use with Eaton MX Frame). 4: Frequency conversion for non-paralleled units only. 5: Economy mode, 91% in normal mode. 6: At 70% nominal rating with power factor 0.7 typical values after 3 charge/discharge cycles, with 3-5 years old batteries. Weekly battery test without interrupting the load (daily or monthly if required). EXB compatible with 0.8 power factor loads. 7: With Eaton MX Frame EXB (4 battery units). 8: Solution-Pac CD-ROM supplied as standard. 9: Applicable to US models. 10: 50 dbA above 5 kVA. 11: Depending on the country, see www.eaton.com/powerquality.

Part Numbers

Part Numbers MX 4000 MX 5000 MX Frame 15 000 MX Frame 20 000
Eaton MX Tower or rack-mounting: standard backup time 68 501 68 504 68 5131 68 5142
Eaton MX Netpack: standard backup time + NMC + rack kit 68 502 68 505 68 5131 68 5142
Eaton MX EXB: battery extension module 68 515 68 515 add multiple MX EXB : 68 515
Eaton MX ModularEasy: paralleling kit (2 Eaton MX) 68 520 68 520 / /
Eaton MX / EXB Rack Kit: rail kit for 19” rack mounting 68 002 68 002 / /
IEC 32 A kit , 2 X 2 m long cables: male to hardwired and female to hardwired 68 525 68 525 / /
MX 1,8 m Battery extension cable 68 528 68 528 68 528 68 528
MX Battery / Power electronics sub-module 68 524 / 68 522 68 524 / 68 523 68 524 / 68 523 68 524 / 68 523
Eaton MX Frame empty chassis / / 68 526 68 526
Battery Integration System (up to 9 EXB) / / 68 527 68 527

1: (with rack kit, casters, NMC card) 68 513 = 68 526 (empty Eaton MX Frame) + 3 x 68 524 + 3 x 68 523. 2: (with rack kit, casters, NMC card) 68 514 = 68 526 (empty Eaton MX Frame) + 4 x 68 524 + 4 x 68 523.

In the interests of continuous product improvement all specifications are subject to change without notice.