Marine & Offshore UPS
Eaton 9155 Marine
Double-conversion online technology with power ratings 8-30kVA, one-phase or three-phase input and one-phase output, small foot print, patented Hot Sync parallel capability up to four redundant systems, ABM technology to extend battery service life, wide communication options.
Eaton 9355 Marine
Double-conversion online technology with power ratings 8-40kVA, three-phase input and output, small foot print, patented Hot Sync parallel capability up to four redundant systems, ABM technology to extend battery service life, wide communication options.
Eaton 9390 Marine
Double-conversion online technology with power ratings 60-160kVA, three-phase input and output, small foot print, patented Hot Sync parallel capability up to four redundant systems, ABM technology to extend battery service life, wide communication options.
Eaton 9395 Marine
Double-conversion online technology with power ratings 225-1100kVA, three-phase input and output, small foot print, patented Hot Sync parallel capability up to four redundant systems, ABM technology to extend battery service life, wide communication options.
Eaton EX 1500 RT2U Marine
Marine approved UPS by the DNV, On-line double conversion technology with automatic bypass, 1500VA/1350W, Rack/Tower versatile, multilingual LCD display, hot swappable batteries, power management software, USB and Serial port.
Eaton EX 2200 RT Marine
Marine approved UPS by the DNV, On-line double conversion UPS with automatic bypass, 2200VA/1980W, versatile Tower/Rack3U short depth, multilingual LCD display, hot swappable batteries, power management software, USB and Serial port.
Eaton EX 3000 RT Marine
Marine approved UPS by the DNV, On-line double conversion UPS with automatic bypass, 3000VA/2700W, versatile Tower/Rack3U short depth, multilingual LCD display, hot swappable batteries, power management software, USB and Serial port.
Eaton Marine filter 3kVA
EMC filter for Eaton EX UPS.
Eaton Evolution 1150 Marine
Marine approved UPS by the DNV, Protection for Servers and Storage systems, 1150VA Line-Interactive with AVR & sinewave output, USB and Serial port, shutdown software, hot swappable batteries.