Managed ePDU product photo

Managed ePDU—Individual outlet monitoring of power

Designed for high-density, mission-critical server applications, the Eaton Managed ePDUs provide reliable power distribution and monitoring of individual outlets to Data Centres, for both standard and Blade servers.

Eaton Managed ePDUs allow full monitoring and management capabilities, enabling remote management of current draw on branch circuits or individual outlets via an Ethernet connection. User defined switching, sequencing of outlets and time delays allow controlled remote boot up of servers.

Eaton ePDUs are available in multiple configurations and in both vertical (0U) and 19” horizontal rack mountings, and contain EasyRead digital Ammeters for trouble-free local monitoring. The multi-channel Ammeter allows the monitoring of current on input, branch circuit and each outlet to ensure accurate load balancing and maximum cabinet use. Individual outlet monitoring allows real time efficiency evaluations of both hardware and software. Eaton Managed ePDUs offer a reliable, scaleable solution for your current and future requirements.

Features

  • Monitor individual outlets to manage the efficiency of the Data centre at server level.
  • Switch individual outlets on or off to enable remote reboot of servers.
  • Virtual grouping of outlets for single click reboot of multi-corded servers.
  • User defined sequencing of outlets allows controlled remote boot up.
  • Single click control of entire racks.
  • Accurate load balancing and monitoring over Ethernet connection.
  • SNMP network management protocol enables you to monitor thousands of ePDUs in the network.
  • Up to 3 types of socket available in one ePDU.
  • High quality sockets ensure maximum reliability.
  • Isolation mounting expands cabinet grounding options.
  • Tool-free, multi-option mounting improves installation flexibility - have confidence that the strip can be adapted to suit any on-site rack configuration.
  • National socket types as standard as well as C13 and C19. UK, Schuko and French sockets available with a choice of orientation at 45-degree steps and feature self-adjusting cable terminations for increased safety and reliability.
  • Tough yet attractive aluminium body with polycarbonate end caps for the ultimate in style and strength.
Related Information
Product Summary
Features & Benefits
Product Literature
Choosing your ePDU - Power density
Managed ePDU
Monitored ePDU
Metered ePDU
Basic ePDU
Retrofit to an existing data centre
Mounting your Eaton ePDU
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.