Metered ePDU—Local ammeter display enhances ease of use and deployment
Designed for high-density, mission-critical server applications, the
Eaton Metered ePDU provides reliable power to Data Centres for both standard and Blade servers.
Eaton ePDUs are available in multiple configurations and in both vertical (0U) and 19” horizontal rack mountings. Eaton Metered ePDUs contain EasyRead digital ammeters for trouble-free monitoring and management. The Ammeter can manually or automatically scroll through up to eight circuits. Eaton ePDUs offer a reliable, scaleable solution for your current and future requirements.
Key benefits include accurate monitoring of current draw on up to eight circuits, simplicity of use, rugged aluminium chassis, multiple choices of socket orientation and external earth tags, all designed to suit the latest rack and enclosure designs.
Features
- Easy-Read digital Ammeter can automatically scroll through up to 8 circuits and can be seen through cabinet doors.
- Up to 3 types of socket available in one ePDU.
- High quality sockets ensure maximum reliability.
- Isolation mounting expands cabinet grounding options.
- Tool-free, multi-option mounting improves installation flexibility - have confidence that the strip can be adapted to suit any on-site rack configuration.
- National socket types as standard as well as C13 and C19. UK, Schuko and French sockets available with a choice of orientation at 45-degree steps and feature self-adjusting cable terminations for increased safety and reliability.
- Tough yet attractive aluminium body with polycarbonate end caps for the ultimate in style and strength.