Monitored ePDU—Remote and local monitoring in one package
Designed for high-density, mission-critical server applications, the
Eaton Monitored ePDU provides reliable remotely-monitored power to Data Centres for both standard and Blade servers.
Eaton ePDUs are available in multiple configurations and in both vertical (0U) and 19” horizontal rack mountings. Eaton Monitored ePDUs enable the user to remotely monitor the current draw of outlets via an Ethernet connection.
Eaton Monitored ePDUs contain EasyRead™ digital Ammeters for trouble-free monitoring and management. The multi-channel Ammeter allows the monitoring of current on input and each branch circuit to ensure accurate load balancing. The Ammeter can manually or automatically scroll through up to eight circuits. Eaton ePDUs offer a reliable, scaleable solution for your current and future requirements.
Key benefits include accurate load balancing, monitoring over Ethernet connection, simplicity of use, rugged aluminium chassis, numerous standard built-in options to aid monitoring, multiple choices of socket orientation and external earth tags, all designed to suit the latest rack and enclosure designs.
Features
- Multi-channel ammeter measures each branch circuit to ensure proper load balancing.
- Monitor power consumption over an Ethernet connection.
- SNMP network management protocol enables you to monitor thousands of ePDUs in the network.
- Up to 3 types of socket available in one ePDU.
- High quality sockets ensure maximum reliability.
- Isolation mounting expands cabinet grounding options.
- Tool-free, multi-option mounting improves installation flexibility - have confidence that the strip can be adapted to suit any on-site rack configuration.
- National socket types as standard as well as C13 and C19. UK, Schuko and French sockets available with a choice of orientation at 45-degree steps and feature self-adjusting cable terminations for increased safety and reliability.
- Tough yet attractive aluminium body with polycarbonate end caps for the ultimate in style and strength.