Retrofit to an existing data centre
Retrofit for existing PDUs without power metering
16A & 32A In-Line Rack Mount Monitor
Designed for new or retrofit applications, our in-line monitoring units provide simple single and dual fed local
and remote monitoring solutions. Available with RS232 and IP connectivity, as well as the EasyRead digital
ammeter.
- Up to 2x7.3 kw – supports high-density rack applications
- Fuseless and breakthrough design – no inline break
- Data Centre grade – supports servers and network equipment
- EasyRead digital ammeter – reduces local monitoring time
- Single or dual feed – allows A-B feed to be monitored
- IP monitoring – monitoring over a network XML/HTTP/SNMP including user definable traps