ePDU product photo

Eaton Enclosure Power Distribution Unit - ePDU

Two trends are emerging for data centre devices. They are growing smaller, yet requiring high-density power. On the other hand, lower-density equipment demands higher power. The new Eaton Enclosure Power Distribution Units – ePDUs – provide the solution for both needs.

Superior power quality depends on efficient power distribution. With today’s small-size devices, a single rack of equipment might produce 40 or more power cords to manage. Eaton ePDUs complement your UPS systems, distributing power in high-density rack environments—or anywhere conditioned power must be distributed to multiple pieces of equipment. From a single power input, you can manage and distribute power to multiple outlets, whether you’re using a UPS from Eaton or another manufacturer.

Wide choice of models

The Eaton ePDU family includes models with a variety of power inputs and outputs to fit most power requirements. You can select from UK, Schuko, French and IEC (C13 & C19) type output receptacles and local (UK or Schuko), EN 60309 or unterminated cords for termination directly to the output terminals of the UPS.

Separate circuit breakers for outlet groups

Eaton ePDUs offer individual branch rated circuit breakers to protect load segments, in other words, outlet groups. This increases overall availability by ensuring that an overloaded circuit does not affect other load segments. Circuit breakers have flat rockers or are fully shrouded to prevent accidental on/off operation.

Quick and easy installation

With pre-installed mounting brackets, the unit is immediately ready to install in the rack without additional mounting hardware or accessories. Optional recessed mounting is available to accommodate large input connectors.

Rugged design for reliable performance

Eaton ePDUs meet applicable industry standards for IT equipment safety. An optional cable retention bracket prevents power cords from being accidentally disconnected. With visual indication of available incoming power and tripped circuits, you never have to guess the unit’s operational state.

Standard two-year warranty

Eaton ePDUs are covered by a two-year limited factory warranty from Eaton, the company Frost & Sullivan has repeatedly named “Power Quality Company of the Year”.
Related Information
Product Summary
Features & Benefits
Product Literature
Choosing your ePDU - Power density
Managed ePDU
Monitored ePDU
Metered ePDU
Basic ePDU
Retrofit to an existing data centre
Mounting your Eaton ePDU
E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.