FlexPDU product images

Eaton FlexPDU

These basic rack PDUs are versatile, flexible power strips intended to provide more connection options when using rackmount UPSs. The FlexPDU series is compatible with any UPS below 3 kVA and is the perfect power distribution option for the Evolution, EX and M series while the high voltage PDUs are compatible with the EX RT UPS series. These PDUs offer multiple mounting options for rack enclosures, wall mounting or connection at the rear of the UPS.

Features and Benefits

  • Extend the number of devices that can be connected to a single UPS
  • Can be rackmounted, wallmounted or connected at the rear of a Eaton UPS in 3 different ways
  • 1U versatile power distribution unit
  • Easy plug-in connectivity
  • Universal solution
Related Information
Product Summary
Product Literature
E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.