Eaton FlexPDU
These basic rack PDUs are versatile, flexible power strips intended to provide more connection options when using rackmount UPSs. The FlexPDU series is compatible with any UPS below 3 kVA and is the perfect power distribution option for the Evolution, EX and M series while the high voltage PDUs are compatible with the EX RT UPS series. These PDUs offer multiple mounting options for rack enclosures, wall mounting or connection at the rear of the UPS.Features and Benefits
- Extend the number of devices that can be connected to a single UPS
- Can be rackmounted, wallmounted or connected at the rear of a Eaton UPS in 3 different ways
- 1U versatile power distribution unit
- Easy plug-in connectivity
- Universal solution
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (1200-1600VA)
- Eaton 5E (650-2000VA)
- Eaton 5S (550 - 1600VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5SX (1250 - 3000VA)
- Eaton 9SX
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 93E (15 - 400 kVA)
- Eaton 93PR (25-200 kW)
- Eaton 93PM (30-200 kW)
- Eaton 93PS (8-40 kW)
- Power Xpert 9395P (300-1100 kVA)
- Power Xpert 9395 (200-1100 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 93PS Marine (8 kW - 40 kW)
- DC Power
Related Information
|
Product Summary |
Product Literature |