Eaton FlexPDU
These basic rack PDUs are versatile, flexible power strips intended to provide more connection options when using rackmount UPSs. The FlexPDU series is compatible with any UPS below 3 kVA and is the perfect power distribution option for the Evolution, EX and M series while the high voltage PDUs are compatible with the EX RT UPS series. These PDUs offer multiple mounting options for rack enclosures, wall mounting or connection at the rear of the UPS.Features and Benefits
- Extend the number of devices that can be connected to a single UPS
- Can be rackmounted, wallmounted or connected at the rear of a Eaton UPS in 3 different ways
- 1U versatile power distribution unit
- Easy plug-in connectivity
- Universal solution
Gaminių sąrašas

- Kompiuterinės darbo stotys ir namų garso bei vaizdo aparatūra
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- NMŠ tinklams ir serveriams
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- E Series DX (1-20kVA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9E (1-20 kVA)
- Eaton 9155 (8-30 KVA)
- NMŠ duomenų apdorojimo centrams ir įrenginiams
- Eaton 9355
- „Eaton“ 91PS ir 93PS NMŠ (8-30/40 kW)
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 93E (15 - 200 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Energijos skirstymas
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Power Management
- Software
- Connectivity
- Racks & Enclosures
- RA Series IT Racks
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- DC Power
Related Information
|
Product Summary |
Product Literature |