Hotswap MBP product photo

Eaton HotSwap MBP

The Eaton HotSwap MBP series is made of versatile, flexible 2U PDUs designed to add high availability to UPSs up to 3,000 VA. Any UPS connected to a HotSwap MBP can be replaced for maintenance or upgrade purposes without interrupting the power supply to the protected devices. As a unique feature, they can be screwed at the back a Pulsar UPS, either front-facing or rear-facing, on the left or right hand side, for maximum versatility. They offers multiple mounting options for rack enclosures, wall mounting or connection at the rear of a UPS, whatever its brand.

Features and Benefits

  • Adds high availability to UPSs up to 3,000 VA
  • Can be rackmounted, wallmounted or connected at the rear of an Eaton UPS in 3 different ways
  • 2U versatile power distribution unit
  • Easy plug-in connectivity
  • Universal solution
Related Information
Product Summary
Product Literature
E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.