Connectivity Products
Find the best connectivity card for your needs:
View a complete listing of our connectivity products
Gigabit Network Card
The Eaton Gigabit Network card (Network-M2) is the first UPS connectivity device to receive UL2900-2-2 cybersecurity certification. It provides real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software. In case of alarms, the card can send email to notify administrators.Function: Web, SNMP v1&v3
Works with: 5SC rack or RT, 5P, 5PX, 9SX, 9PX, 9E, 93PM, 91PS, 93PS, 9PHD, 93E
Catalog number: Network-M2
Power Xpert Gateway X-Slot UPS card
The Eaton Power Xpert UPS card has everything needed to provide vital power information to both IT systems including virtualisation and modern building management systems.
Function: MODBUS TCP, Web/SNMP, BACNet IP; supports SNMP v1 and v3; IPv4 and v6; http, https and SMTP
Works with: 9395P, 9355, 9155, BladeUPS
Power Xpert Gateway Mini-Slot card
The Power Xpert Gateway Mini-Slot communications card brings your UPS to your desktop.
Function: Web, SNMP v1 and v3, BACnet IP, Modbus TCP/RTU.
Works with: 9PHD, 93PM, 93PS
Eaton Modbus Card
The Eaton Modbus Card is an X-Slot UPS connectivity device that provides continuous, reliable and accurate network monitoring of a UPS system through a Building Management System (BMS).
Function: Modbus
Works with: 9395P, BladeUPS, 9155, 9355
ViewUPS-X
ViewUPS-X Remote status panel for UPSs with XSlot, featuring back lit LCD information display, 4 status LEDs and audible alarm.
Function: Remote status display
Works with: 9395P, BladeUPS, 9155, 9355
Eaton Industrial Relay Card-MS
Remotely input UPS information to an alarm system, PLC or computer system using the Eaton Industrial Relay Card-Mini Slot.
Function: Relay
Works with: EX, 5P, 5PX, 5SC, 5130, 9PX, 9SX, 9E, 93E
Relay Card-MS
Provides a connection to automation and building management systems as well as shutdown link to IBM iSeries servers with AS/400 style interface or an RS232 serial connection to computers.
Function: Relay/Serial
Works with: 5130, 5P, 5PX, 9135, 9SX, 9PX, 9PHD, Evolution, Evolution S, EX, MX, MX Frame, EX RT
Environmental Monitoring Probe Gen 2
The optional Eaton Environmental Monitoring Probe (EMP) Gen 2 is a connectivity device that enables you to collect temperature and humidity readings in rack enclosures and monitor environmental data remotely using Eaton's power monitoring solutions or a standard web browser. Each EMP provides one temperature, one humidity, and two dry-contact status data points.
Function: Environmental monitoring
Works with: 5SC rack or RT, 5P, 5PX, 9PX, 9SX
Firmware Upgrades
Connectivity Firmware, Flash Utilities and SNMP MIBs
Upgrade your connectivity product firmware to the latest revision including French, Russian, German, Italian etc. language supplements.Produkter

- PC, arbejdsstationer & hjemme AV (Audio Visual)
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Netværk & servere
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9155 (8-30 KVA)
- Datacentre & faciliteter
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 91PS og 93PS UPS (8-30/40 kW)
- Power Xpert 9395P (250-1200 kVA)
- Industrielle UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine og Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Strømdistribution
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Rack og kabinetter
- RA Series IT Racks
- Power Management
- Software & Treiber
- Connectivity
- Surge Suppression
- Services
- UPS Services
- Batterier
- Fjernovervågning
- 24/48 volt DC strøm