ConnectUPS-X Web/SNMP UPS Connectivity Device
Part Number 116750221-001 is now End of Life and replaced by Power Xpert Gateway X-Slot UPS cardThe ConnectUPS-X Web/SNMP device allows you to connect your Eaton UPS directly to the Ethernet network and the Internet. This unique solution allows you to conveniently monitor and manage your UPS with a standard Web browser, while simultaneously providing graceful shutdown for multiple computer systems over the network. This model is designed for Eaton for UPSs with X-Slots. This model also integrates a three-port switching hub to support multiple PCs or networking equipment.
HTTP, SNMP, SMTP, Telnet, SSL, SSH compatibility and a console port enable dynamic and versatile support for a large variety of system configurations.
Features & Benefits
- Easy monitoring and management of your UPS using either a standard Web browser or third-party network management software, or through Intelligent Power Manager software
- Remote control and rebooting of UPS-protected devices over the network
- Protection of your information through automatic and graceful shutdown of multiple UPS-protected devices during an extended power failure using NetWatch software
- Real-time email alarm notification with built-in email capability
- Support for standard UPS MIB and Eaton MIB to provide added functionality
- Ability to turn a UPS into a three-port, power-protected switching network hub
- SSL and SSH data encryption and authentication
- Web pages served automatically in correct local language
Downloadable local language supplements
- English (built-in)
- Simplified Chinese (built-in)
- Russian
- French
- German
- Italian
- Portuguese
- Other
Toodete loend

- Arvutitööjaamad ja kodused AV-seadmed
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Võrgu- ja serveri UPS-id
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- E Series DX (1-20kVA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9E (1-20 kVA)
- Eaton 9155 (8-30 KVA)
- UPS-seadmed andmekeskustele ja rajatistele
- Eaton 9355
- Eaton 91PS and 93PS (8-30/40 kW)
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 93E (15 - 200 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Toitejaotus
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Power Management
- Software
- Connectivity
- Racks & Enclosures
- RA Series IT Racks
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- DC Power