Eaton Environmental Monitoring Probe
Features and Benefits

  • Monitors temperature, humidity, and status of two contacts/sensors
  • Works with any Eaton BladeUPS or Powerware series UPS with a ConnectUPS Web/SNMP card
  • Can be located up to 20 meters from the UPS
  • Measures ambient temperatures between -20 ºand 80 ºC
  • Measures relatively humidity between 10 and 90 percent
  • Displays status on Web page or network management system
  • Supports user-defined thresholds for temperature, humidity, and contact closure status
  • Supports graceful shutdown of affected equipment
  • Auto-sends alarms via email
  • Sends SNMP alarms to network management systems
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.