Eaton Logo, links to the Eaton homepage

Eaton Environmental Monitoring Probe UPS Connectivity Device
Technical Specs

 
Model Environmental Monitoring Probe
Description UPS accessory providing remote monitoring of temperature, humidity and two contact closure devices in combination with ConnectUPS Web Cards
Part Number 116750224-001
Web card compatibility 10/100Mb ConnectUPS-X, ConnectUPS-BD and ConnectUPS-E with FW V3.01 and higher 
Temperature Monitoring Measures temperatures between 0 and 80ºC with an accuracy of +/-1ºC
Humidity Monitoring Measures relative humidity between 10 and 90% RH with an accuracy of +/-5%
Power input Derives 12VDC from the Eaton Web/SNMP Card
Dimensions (LxWxH) 57.6 x 37.6 x 29.3 mm
Weight 34g
Regulatory FCC Class B, UL, CUL, CE
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.