Environmental Monitoring Probe product image

Eaton Environmental Monitoring Probe UPS Connectivity Device

The Eaton Environmental Monitoring Probe (EMP) is a device that enables the ConnectUPS Web/SNMP adapters to monitor also temperature, humidity and the status of two additional contact devices, such as a smoke detector or open-door sensor.  The information from the EMP is available on the web interface as well as through SNMP.  All notification methods such as email can be utilized and if user-defined thresholds are exceeded protected computers can be shut down in a controlled fashion with NetWatch agent software.

Features & Benefits

  • Compatible with any Eaton BladeUPS or Powerware series UPS using ConnectUPS Web/SNMP card (device used to connect the UPS to an Ethernet network or the Internet)
  • Simple, in-service installation using standard CAT5 cable to connect to the communications port on the ConnectUPS

 More Eaton Environmental Monitoring Probe features & benefits... 

Product Snapshot
 Type:  Environment monitoring device
 Compatibility: 10/100Mb ConnectUPS-X, ConnectUPS-BD and ConnectUPS-E with FW V3.01 and higher
 Dimensions
 (LxWxH):
  57.6 x 37.6 x 29.3 mm
 Weight:  34 g
 Part Number:  116750224-001
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.