Eaton Gigabit Network Card

(Part # NETWORK-M2)

The Eaton Gigabit Network card (Network-M2) is Eaton’s latest UPS connectivity device that delivers IT professionals with new and exciting capabilities and features. With better speed and cybersecurity, the Gigabit Network Card improves business continuity in two ways: by providing warnings of pending issues to administrators and helping to perform orderly shutdown of servers and storage.

Eaton Gigabit Network Card – Technical Specifications

Function: Web/SNMP communications
UPS supported: 5SC rack or RT, 5P, 5PX, 9SX, 9PX, 93PM, 9PHD, 91PS, 93PS, 93PS Marine
Compatible with: SNMP v1/v3 and IP v4/v6
Part Number Network-M2
Eaton Gigabit Network Card Protocol Support Fast Gigabit ETHERNET, 10/100/1000 Mbits, autonegotiation, HTTP, HTTPS 1.1, TLS 1.2, SNMP V1, SNMP V3, NTP, SMTP, SMTPS BOOTP/DHCP IPv6, CLI, SSH, ARP
UPS Slot Type Mini-Slot
Network Support Ethernet 10/100/1000BaseT
Temperature and Humidity Monitoring Yes, only with the Eaton Environmental Monitoring Probe Gen 2 (up to 3 sensors daisy-chained)
Software Support Intelligent Power Manager 1.61 and higher, Intelligent Power Protector 1.61 and higher, any SNMP compliant Network Management System (NMS)
Supported MIB MIB II - Standard IETF UPS MIB (RFC 1628) –Eaton PowerMib (XUPS.MIB)
O/S Supported for Shutdown Microsoft Windows, UNIX, and Linux (check powerquality.eaton.com for a detailed list of systems supported)
Local Language Support English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese
Operating Temperature 0 to 40°C
Relative Humidity 5%-95% max. Without condensation
Power Input 5 V - 12 V
Current Consumption 500/1000mA max. depending on UPS
Dimensions (W x D x H, mm) 132 x 66 x 42
Weight (g) 70
Regulatory Same as UPS

Eaton Gigabit Network Card – Documentation

UPS Connectivity Brochure
English
12-Oct-2020
 
1322 kB
Eaton Gigabit Network Card Datasheet
English
16-Jun-2019
 
586 kB
Gigabit Network Card 1.7.5 Firmware Upgrade Notice
English (US)
25-Nov-2019
 
92 kB
UPS Network Management Card - Network-M2 - User Guide 1.7.5
English
25-Nov-2019
 
7641 kB
Eaton Gigabit Network Card user guide
English
29-Oct-2019
 
7277 kB
Eaton Gigabit Network Card RNDIS
English
13-Aug-2019
 
3 kB
Eaton Gigabit Network Card FAQ
English
24-Sep-2018
 
125 kB
Eaton Updates UPS Network CyberSecurity Card Range
English
26-Jun-2019
 
167 kB
Eaton Gigabit NetworkM2 Card 1.7.5 - Release notes
English (US)
25-Nov-2019
 
12 kB
Eaton Network Connectivity MIB Files
English
11-Apr-2019
 
176 kB

Eaton Gigabit Network Card – Service & Support

For technical support please contact your local Eaton office.