Network Card-MS
(Part # NETWORK-MS)The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.
Features & Benefits
- Versatile support through HTTP, SNMP, SMTP, Telnet, SSL and SSH compatibility
- Remote management of a UPS or rebooting of protected devices over SNMP/Web
- Customizable actions including automatic shutdown in the event of an extended power failure
- Email notification of alerts
- Compatible with SNMPv3 and IPv6
- Simultaneous access of up to five connected browsers (three in SSL)
- Configuration of automatic e-mail message in response to UPS alarms and to transmit periodic reports
- Control of UPS on/off switching with a Web browser
- Adjustment and control of load segments through the Web interface, including sequential starting of the installation and optimization of backup time by shutting down non-priority systems
- Automatic shutdown of UPS-protected computers with Intelligent Power Protector or NetWatch client software
- Measurement of humidity and temperature with the optional Environmental Monitoring Probe (EMP)
- Automatic data and time adjustment through an NTP server
- Protection by encrypted password
- Protection by secure SSL connection
- Log storage in the non-volatile memory
Languages available:
- English
- French
- German
- Italian
- Spanish
- Portuguese
- Chinese Simplified
- Japanese
- Korean
- Chinese Traditional
- Russian
Terméklista

- PC, munkaállomás, otthoni audiovizuális rendszerek
- Eaton Protection Station UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Hálózat és szerver
- Eaton EX Rack/Tower
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Adatközpontok
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 91PS és 93PS UPS (8-30/40 kW)
- Eaton 93E (15 - 200 kVA)
- Power Xpert 9395P (250-1200 kVA)
- DC megoldások
Related Information
|
Product Summary |
Find a Reseller |
Product Literature |
Download firmware |