ViewUPS-X Remote LCD display
ViewUPS-X Remote LCD display provides a way of monitoring UPS status from a distance. It has 4 LEDs that show the operating status of the UPS at a glance. Its audible alarm notifies administrators immediately if there is a problem with the UPS.The remote panel is powered by the UPS through the connecting Cat 5 twisted pair cable. This way it is only dependent on the UPS.
The ViewUPS-X bundle consists of the panel itself, a dedicated X-Slot card, mounting kits for wall and table installation, and 10 m cable. The maximum distance between the card and the display is 100 m.
The ViewUPS-X card features also a 15 pin relay port, similar to that of the AS/400 card. That and also other ports of the cards are SELV isolated, which makes them suitable for marine applications and floating electrical networks
Features and Benefits
- LCD display provides information in easy to understand form
- Easy to install and use
- Overall operational status indicated with four LEDs
- Blue back light
- Audible alarm
- XSlot card has SELV isolated ports
- 100 m maximum distance with standard Cat 5 twisted pair cable and RJ45 connectors
Product List

- PC, Workstation & Home AV UPS
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Network & Server
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9E (1-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 91PS and 93PS (8-30/40 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 93E (15 - 200 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Power Distribution
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Power Management
- Software
- Connectivity
- Racks & Enclosures
- RA Series IT Racks
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- DC Power
Related Information
|
Product Summary |
Find a Reseller |
Product Literature |