Powerware ConnectUPS NetWatch UPS Software

NetWatch is a shutdown client for ConnectUPS Web/SNMP adapters.

It is a very compact program which is easy to install and use. Shutdown control settings, email and SNMP notifications and other system wide function reside on the Web card, thus simplifying the the use of NetWatch and limiting the configuration option to those that affect the particular computer only. Also, all NetWatch clients are equal and not independent of each other.

NetWatch features powerful and flexible local configuration possibilities, including custom messages to the user, possibility to run user-defined commands prior to shutdown for example to close special applications.

There are 6 language choices selectable from the NetWatch control panel.

A single ConnectUPS 100 mbit web card can control up to 256 NetWatch clients.

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.