The Software Suite, conveniently packed on one CD-ROM, follows every UPS free of charge (except Powerware 3110/300 VA). It includes an Installation Wizard which makes it point-and-click easy to install the appropriate UPS software.
The new Software Suite version 5 introduces a completely renewed HTML based interface, so it can be viewed on practically any computer that has a web browser installed.
The new generation LanSafe 5 introduces SNMP adapter support for networked UPSs, improved user interface and many new features.
NetWatch is a shutdown agent for the ConnectUPS Web/SNMP cards. It is a very compact piece of software, but still features powerful configuration options for pre-shutdown actions, timings and user notification. NetWatch is available for Windows, Novell, MacOS X and most Unix platforms including Linux.