Eaton UPS Companion
Eaton UPS Companion provides safe system shutdown for SOHO, small business & Residential users looking for an easy way to enhance the protection capabilities of their Eaton UPS. Eaton UPS Companion allows an easy configuration procedure for shutdown parameters, and user friendly access to UPS settings. Eaton UPS Companion also provides data on energy usage and energy cost for a better understanding of the power expense required for the protected equipment.Eaton UPS Companion main features:
- Safe system shutdown
- Energy use and energy cost reporting
- Easy access to UPS status and events
- Configuration of UPS parameters
- Multiple language support
- Automatic software updates
Eaton UPS Companion is compatible with the following Eaton UPS:
- Eaton 3S
- Eaton 5E
- Eaton 5S
- Protection Center
- Protection Station
- Ellipse ASR
- Ellipse ECO
- Ellipse MAX
- Ellipse PRO
- Nova AVR
Eaton UPS Companion is compatible with Windows XP, Windows Vista and Windows 7, 8 & 10.
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (1200-1600VA)
- Eaton 5E (650-2000VA)
- Eaton 5S (550 - 1600VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5SX (1250 - 3000VA)
- Eaton 9SX
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 93E (15 - 400 kVA)
- Eaton 93PR (25-200 kW)
- Eaton 93PM (30-200 kW)
- Eaton 93PS (8-40 kW)
- Power Xpert 9395P (300-1100 kVA)
- Power Xpert 9395 (200-1100 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 93PS Marine (8 kW - 40 kW)
- DC Power
Related Information
|
Product Summary |
Download EUC Software |