Warranty+1 and Warranty+3

Warranty+1 and Warranty+3 distributed service packs give you a peace of mind for 1 or 3 years in addition to the standard warranty of the product. The extended Warranties cover both electronics and batteries (batteries are covered only for failures, not for reduced autonomy)

  • Standard exchange on site
  • Logistics covered by Eaton
  • Professional Help-line
  • Standard Product Warranty extended of 1 or 3 additional years

Warranty+1/Warranty+3

Please use our Warranty+1/Warranty+3 Choice Guide to choose the correct service plan sales reference number.


Web Reference (@) Reference Description Related Products
W1001WEB
W3001WEB
W1001
W3001
Warranty+1 Product Line A
Warranty+3 Product Line A
Eaton Protection Station 500/650/800
Eaton Ellipse ECO 500/650/800
Eaton 3S 550/700
Eaton 5S 550/700
ePDU G3 Basic EBAB02
FlexPDU 6/8/12
W1002WEB
W3002WEB
W1002
W3002
Warranty+1 Product Line B
Warranty+3 Product Line B
Eaton Ellipse ECO 1200/1600
Eaton Ellipse PRO 650/850/1200
Eaton 5S 1000/1500
Eaton 5SC 500/750
Eaton 5P 650 Tower
Eaton 9130 EBM 1000
ePDU G3 Basic EBAB03/EBAB04/EBAB05/EBAB19/EBAB21/EBAB22
Hotswap MBP 3000
W1003WEB
W3003WEB
W1003
W3003
Warranty+1 Product Line C
Warranty+3 Product Line C
Eaton Ellipse PRO 1600
Eaton 5E 2000
Eaton 5S 1500
Eaton 5SC 1000/1500 & 1000 Rack 2U
Eaton 5P 650/850 Rack1U, 5P 850 Tower, 5P 1150 Tower
Eaton 5130 1250 RT 2U
Eaton 5PX EBM 48V RT2U
Eaton 5130 EBM
Eaton 9130 700
Eaton 9130 EBM 1000/1500/1500RM/3000RM
Eaton 9SX 700
Eaton 9SX EBM
Eaton EX EXB 1000/1500/1000RT2U/1500RT2U
ePDU G3 Basic EBAB00/EBAB08/EBAB20
ePDU G3 Metered Input (MI) EMIH02/EMIB03/EMIB04/EMIB05/EMIB06/EMIH06/EMIB09/
EMIB10/EMIB16/EMIB17/EMIB18/EMIB22/EMIH28
ePDU G3 In-Line metered (IL) EILB13/EILB14/EILB15/EILB24/EILB25
HotSwap MBP 6000/11000
W1004WEB
W3004WEB
W1004
W3004
Warranty+1 Product Line D
Warranty+3 Product Line D
Eaton 5SC 1500 Rack2U, 5SC 2200 RT2U
Eaton 5P 1550 Tower, 5P 1150/1550 Rack
Eaton 5130 1750 RT 2U
Eaton 5PX 1500/2200/1500 Netpack
Eaton 5PX EBM 72
Eaton 9130 1000/1000 RM
Eaton 9130 EBM 3000
Eaton 9130 Marine 1000 tower
Eaton 9SX 1000/1500/2000
Eaton 9SX 1000/1500 Rack2U
Eaton 9SX EBM 96/72
Eaton EX 700/1000
Eaton 9PX 1000/1000 Netpack
Eaton 9PX EBM
Eaton 9PX Marine filter
Eaton 9PX ModularEasy 6000
HotSwap MBP 11000 3:1
Eaton ATS 16A, ATS 16A/30A Netpack
Pulsar EX/M EBM 2200/3000
ePDU G3 Basic EBAB01/EBAB11/EBAH11/EBAB32
ePDU G3 Metered Input (MI) EMIB00/EIMB07/EMIB08/EMIB11/EMIB12/EMIB20/EMIB32
ePDUG3 In-Line metered (IL) EILB26
ePDU G3Metered Outlet (MO) EMOB03/EMOB04/EMOB05/EMOB16/EMOB17/EMOB18/EMOB20/
EMOB22/EMOH28/EMOB71/EMOH84
ePDU G3 Switched (SW) ESWB03/ESWB04/ESWB05/ESWB16/ESWB17/ESWB18/ESWB20/
ESWB22/ESWB23/ESWH28/ESWH84
ePDU G3 Managed (MA) EMAB03/EMAB04/EMAB05/EMAH06/EMAB16/EMAB17/EMAB18/
EMAB22/EMAH28
W1005WEB
W3005WEB
W1005
W3005
Warranty+1 Product Line E
Warranty+3 Product Line E
Eaton 5SC 3000i RT2U
Eaton 5130 2500/3000 RT 2U, 5130 3000 RT 3U
Eaton 5PX 2200/3000 RT2U Netpack, 5PX 3000 RT3U
Eaton 9130 1500/2000, 9130 1500/2000 RM
Eaton 9130 EBM 6000
Eaton 9130 2000/3000 Marine tower
Eaton 9SX 3000, 9SX 2000/3000 Rack2U
Eaton 9SX EBM 240V Tower
Eaton EX 1500
Eaton EX 1500/2200 Marine
Eaton 9PX 1500/2200 RT2U/RT2U Netpack/RT3U/RT3U HotSwap
Eaton 9PX EBM 240V
Eaton 9PX ModularEasy 11000i
Pulsar EX/M 2200 2U/3U
ePDU G3 Metered Input (MI) EMIB34
ePDU G3 Metered Outlet (MO) EMOB33
ePDU G3 Managed (MA) EMAB20/EMAB33/EMAB71
W1006WEB
W3006WEB
W1006
W3006
Warranty+1 Product Line F
Warranty+3 Product Line F
Eaton 9130 3000/3000 RM
Eaton 9SX 5000/6000, 9SX 5000 RT3U
Eaton 9SX 8000 Power Module
Eaton EX 3000 RT Marine
Eaton 9PX 3000 RT2U/ RT2U Netpack / RT3U / RT3U HotSwap
Eaton 9PX 8000 Power Module, 9PX 6000 3:1 Power Module
Eaton 9PX 1500 RT2U Marine
Eaton EX 3000 RT Marine
Pulsar EX/M 3000 2U/3U
ePDU G3 Managed (MA) EMAB12
W1007WEB
W3007WEB
W1007
W3007
Warranty+1 Product Line G
Warranty+3 Product Line G
Eaton 9130 5000/6000
Eaton 9PX 3000 RT3U Marine
Eaton 9SX 6000 RT3U, 9SX 8000 Eaton 9SX 11000 Power Module
Eaton 9PX 5000/6000 HotSwap
Eaton 9PX 5000/6000 RT3U Netpack
Eaton 9PX 11000i Power Module, 9PX 8000i 3:1 Power Module
W1008WEB
W3008WEB
W1008
W3008
Warranty+1 Product Line H
Warranty+3 Product Line H
Eaton 9SX 11000
Eaton 9SX 8000/11000 RT6U
Eaton 9PX 8000/11000 HotSwap
Eaton 9PX 8000/11000 RT6U HotSwap Netpack
Eaton 9PX 6000/8000/11000 3:1 HotSwap
Eaton 9PX 6000/8000/11000 3:1 RT6U HotSwap Netpack
Eaton 9PX 11000 3:1 Power Module
W1008WEB (Qty: 2)
W3008WEB (Qty: 2)
W1008 (Qty: 2)
W3008 (Qty: 2)
Warranty+1 Product Line H (Qty: 2)
Warranty+3 Product Line H (Qty: 2)
Eaton 9PX 10Ki 5Ki Redundant RT9U Netpack
Eaton 9PX 12Ki 6Ki Redundant RT9U Netpack
Eaton 9PX 16Ki 8Ki Redundant RT15U Netpack
Eaton 9PX 22Ki 11Ki Redundant RT15U Netpack

Warranty+1 and Warranty+3 – Documentation

Warranty+1 and Warranty+3 Terms and Conditions
Multi-language
23-Jan-2022
 
4843 kB
Eaton Distributed Services Quick Guide
English
23-Mar-2021
 
1059 kB