Eaton Protection Box PowerLine
Installation and Info about CPL Software

Installation and use

Protection Box PowerLine 85 or 200 must be used:
  • either with one or several other Protection Box PowerLine (85 with 85, 200 with 200)
  • or with one or several HomePlug PowerLine adapters available on the market (see compatibility table below)
For optimized operation of the PowerLine technology, it is recommended to install your product as follow:
  • plug Protection Box PowerLine directly on a wall outlet
  • plug all equipment on the Protection Box outlets which are not "PLC-Ready" marked : those outlets are indeed able to stop perturbations coming from some equipment (such as small power supply, chargers, etc ....) that can weaken the PowerLine signal.

 Download the Quick Start

 

PLC compatibility table

Protection Box PowerLine is based on DEVOLO dLAN technology:
  • Protection Box PowerLine 200 is using DEVOLO dLAN 200 AVeasy technology (HomePlug AV compatible)
  • Protection Box PowerLine 85 is using DEVOLO dLAN Highspeed Ethernet (85 Mbits) technology (HomePlug 1.1 compatible)
There are several PowerLine technologies available on the market. Use this compatibility table to make sure you connect Protection Box powerLine with a compatible PowerLine adapter (Your installation needs at least 2 components):

1 Protection Box PowerLine + Compatible PLC adapter

  Protection Box PowerLine 85 Protection Box PowerLine 200
Protection Box PowerLine 85 Tick  
Protection Box PowerLine 200   Tick
DEVOLO dLAN 85 HighSpeed Tick  
DEVOLO dLAN 200AV / 200 AVeasy   Tick
HomePlug 1.1 products
(Orange Liveplug, LEA Netplug Turbo, Nergear XE, Darty Box CPL, Sagem F@st PLUG TV, Bewan E85,...)
Tick  
HomePlug AV products
(Orange Liveplug HD, LEA Netplug AV, Sagem F@st PLUG AV, Bewan E200,...)
  Tick
UPA (DS2) Products
(Netgear HDX, DLink, llevo, Corinex, AV200...)
   
Panasonic    

 

Bandwith ADSL TV ADSL HD TV High speed internet for 1 to 5 computers High speed internet for 1 to 5 computers + TV / ADSL HD TV
85 Mbits R L R L
200 Mbits R R R R

R = Recommended           L = Limited

 

Encryption

It is possible to activate security for your PowerLine network:
  • on Protection Box PowerLine 200 : once your Protection Box PowerLine is connected, press the encryption button for 2s. Within 2 minutes, press the encryption button the other Protection Box PowerLine 200 or the other DEVOLO dLAN 200 AVeasy adapter on your network. For more details, check: http://www.devolo.com/
  • on Protection Box PowerLine 85 : download DEVOLO software to activate security (see below)

 

Software download

Software package or firmware updates are available for your Protection Box PowerLine on:
E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.