|
Technical characteristics
|
|
|
Protection Box 5 PowerLine |
Protection Box 8 PowerLine |
| Nominal Rating (A/W)* |
16 A / 3680 W |
10 A / 2300 W |
| Voltage/Frequency |
220V – 250V / 50/60Hz |
| IEC 61643-1 |
 |
 |
| PLC compatibility |
 |
 |
| Surge test conditions |
| Surge test conditions |
Surge test conditions |
| Protective devices |
| Total rating |
30 000 A 3 x MOV 10 000 A |
| Response time |
<1ns |
| Total energy dissipation |
1110 Joules |
| EMI/RFI filter |
| 52dB from 100kHz to 100MHz |
 |
 |
| Telephone and audio/video line protection |
| RJ11/RJ45 telephone including broadband |
10 000 A |
10 000 A |
| Audio/Video line |
- |
10 000 A |
| Marking and standards |
| Safety |
IEC 60-950, NFC 61-303 |
| EMC |
EN 55082-2, EN 55022 classe B, EN 61000-4-4 niveau 4, IEC 61000-4-5 niveau X = 10 kV |
| Surge protection |
IEC 61 643-1 |
| Compatibility |
Protection Box PowerLine 85 |
Protection Box PowerLine 200 |
| Protection Box PowerLine 85 |
 |
- |
| Protection Box PowerLine 200 |
- |
 |
| DEVOLO dLAN 85 HighSpeed |
 |
- |
| DEVOLO dLAN 200AV/200 AVeasy |
- |
 |
| HomePlug 1.1 products (Orange Liveplug, LEA Netplug Turbo, Netgear XE, Darty Box CPL, Sagem F@st PLUG TV, Bewan E85,.......) |
 |
- |
| HomePlug AV products (Orange Liveplug HD, LEA NetPlug AV, Sagem F@st PLUG AV, Bewan E200,.......) |
- |
 |
| UPA (DS2) products (Netgear HDX, DLink, Ilevo, Corinex AV200 ...) |
- |
- |
| Panasonic |
- |
- |
| PLC compatibility |
"PLC-Ready" function : design of the lightning protection is compatible with the PLC signal |
| Protection of the PLC signal |
"PLC-Shield" function : embedded EMI-RFI filtering (except on the "PLC-Ready" outlets) to block perturbations coming from mobile phone chargers, notebook power supplies, .... |
| PowerLine specifications |
| Standard |
HomePlug 1.1 |
HomePlug AV |
| Bandwidth |
up to 85 Mbits |
up to 200 Mbits |
| PLC technology |
DEVOLO dLAN HighSpeed 85 |
DEVOLO dLAN 200 AVeasy |
| Encryption |
DES Pro |
AES 128 bits |
| Interface |
1 x Ethernet RJ45 |
1 x Ethernet RJ45 |
| Dimensions and weight |
| Dimensions H x W x D (mm) |
65 x 260 x 120 |
65 x 315 x 150 |
| Net weight |
0,770 kg |
0,850 kg |
* Calculated for a nominal voltage at 230V