Eaton Logo, links to the Eaton homepage

Protection Box Technical Specs

 
Technical characteristics
Protection Box 1 1 Tel@ 5 5 Tel 5 Tel@+TV 8 Tel@+TV
Nominal Rating (A/W)* 16 A / 3680 W 16 A / 3680 W 10 A / 2300 W 10 A / 2300 W 10 A / 2300 W 10 A / 2300 W
Voltage/Frequency 220V – 250V / 50/60Hz
IEC 61643-1 bullet point image bullet point image bullet point image bullet point image bullet point image bullet point image
PLC compatibility - - bullet point image bullet point image bullet point image bullet point image
Surge test conditions
Surge test conditions for IEC 61643-1 with 8/20µs pulse Uoc = 6,6 kV Up = 1,5 kV In = 2,5 kA Imax = 8 kA
Protective devices
Total rating 30 000 A 3 x MOV 10 000 A
Response time <1ns
Total power absorbed 1 110 Joules
EMI/RFI filter
52dB from 100kHz to 100MHz - bullet point image - bullet point image bullet point image bullet point image
Telephone and audio/video line protection
RJ11/RJ45 telephone including broadband - 10 000 A - 10 000 A 10 000 A 10 000 A
Audio/Video line - - - - 10 000 A 10 000 A
Marking and standards
Safety IEC 60-950, NFC 61-303
EMC EN 55082-2, EN 55022 class B, EN 61000-4-4 level 4 IEC 61000-4-5 10kV
Surge protection IEC 61 643-1
Dimensions and weight
Dimensions H x W x D(mm) 70 x 105 x 67 70 x 105 x 67 65 x 255 x 120 65 x 260 x 120 65 x 260 x 120 65 x 315 x 150
Net weight 0,160 kg 0,210 kg 0,610 kg 0,770 kg 0,840 kg 0,850 kg
* Calculated for a nominal voltage at 230V

Part Number
Protection Box 1 1 Tel@ 5 5 Tel@ 5 tel@+TV 8 Tel@+TV
French Sockets 66706 66707 66710 66711 66934 66935
Schuko" sockets 66708 66709 66712 66713 66936 66937
FR & B sockets - - 66932 66933 66938 -

E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.