(PB6UD)

Eaton Protection Box 6 USB Din
General
Topology Surge protection device
Typical Application
  • Computers, NAS, peripherals
  • TV, Video, Hi-Fi equipment, Home cinema, etc.
  • Internet gateways
  • Gaming console
  • Household goods, etc.
Part Number PB6UD
Colour White
Power Rating 10A / 2500W
USB Charging ports 2
Dimensions (H x W x D, mm) 47.5 x 110 x 245 mm
Weight (kg) 0.612 kg
Warranty 2 years warranty
Product standard exchange ; warranty for connected equipment up to 25 000 €
Electrical Input
Connection DIN Plug
(1)DIN
Input Voltage Range 220 – 250 Vac
Protection Surge protection
Installation Requires earth connection
Electrical Output
Outlets DIN Outlet
(6)DIN
Output Frequency 50 / 60 Hz
Power line protection
Surge test conditions for IEC 61643-11
with 1.2/50μs; 8/20μs pulse T3
L+N to PE : Uoc = 6 kV; Up < 1.5 kV; In = 3 kA
L to N : Uoc = 4 kV; Up < 1.5 kV; In = 2 kA
Telephone line protection
Surge test conditions for IEC 61643-21 with 1.2/50μs; 8/20μs pulse C2 Pin 4 & 5 to PE : Uoc = 6 kV; Up < 1.5 kV; In = 3 kA
Pin 4 to Pin 5 : Uoc = 4 kV; Up < 1.5 kV; In = 2 kA
Certifications & Compliance
Certifications CE / EAC / CM
Compliance IEC 60884-1 / IEC 61643-11 / IEC/EN 61000-6-1 / IEC/EN 61000-6-3 / NF C61-314 / VDE 06020
Quality and Environment ISO 9001, ISO 14001

Due to continuing product improvement programs, specifications are subject to change without notice.