(PS6TF)

Eaton Protection Strip 6 Tel@ FR
General
Topology Surge protection device
Typical Application
  • Computers, NAS, peripherals
  • TV, Video, Hi-Fi equipment, Home cinema, etc.
  • Internet gateways
  • Gaming console
  • Household goods, etc.
Part Number PS6TF
Colour Black
Power Rating 10A / 2500W
Dimensions (H x W x D, mm) 41 x 52 x 390 mm
Weight (kg) 0.412 kg
Warranty 2 years warranty
Product standard exchange ; warranty for connected equipment up to 20,000 €
Electrical Input
Connection DIN Plug
(1)FR
Input Voltage Range 220 – 250 Vac
Protection Surge protection
Installation Requires earth connection
Electrical Output
Outlets DIN Outlet
(6)FR
Output Frequency 50 / 60 Hz
Certifications & Compliance
Certifications CE / EAC / CM
Compliance IEC 60884-1 / IEC 60083
Quality and Environment ISO 9001, ISO 14001

Due to continuing product improvement programs, specifications are subject to change without notice.