Sales Offices

Eaton Power Quality Ltd - AC Systems and ePDU
221 Dover Road
Slough
Berkshire
SL1 4RF
T +44 (0) 1753 608 700
F +44 (0) 1753 608 995
E acukpowerware@eaton.com

Eaton Power Solutions Ltd - DC Systems and ePDU
Heath Place
Ash Grove
Bognor Regis
West Sussex
PO22 9SJ
DC T +44 (0) 1243 810 500
ePDU +44(0) 1243 810 654
F +44 (0) 1243 868 613
E dc.info@eaton.com

  
Find an EMEA Reseller

All EMEA Sales offices

CZECH REPUBLIC

Eaton Electric s.r.o.
V Parku 2336/22
148 00 Prague 4
T +420 234 769 500
F +420 234 769 501
E UPSInfoCzech@eaton.com

DENMARK

Eaton Power Quality Danmark
Generatorvej 8 A
DK-2730 Herlev
T +45 3686 7910
F +45 3686 7921
E UPSSalesDenmark@eaton.com

FINLAND

Eaton Power Quality Oy
PL 54, Koskelontie 25
02921 Espoo
T +358 9 452 661
F +358 9 452 665 68
E Myynti@eaton.com

FRANCE

Eaton Power Solutions SAS
ZAC des Delâches
BP 1077
Gometz le Chatel
91940 Les Ulis
T +33 1 60 12 74 00
F +33 1 60 12 74 01
E powerwarefrance@eaton.com

GERMANY

Büro Achern:
Eaton Power Quality GmbH
Karl- Bold- Strasse 40
D-77855 Achern
T +49 7841 604 0
F +49 7841 604 5000
E infogermany@eaton.com

Büro Erlangen:
Eaton Power Quality GmbH
Am Weichselgarten 30
D-91058 Erlangen
T +49 91 31 777 00
F +49 91 31 777 0 222
E infogermany@eaton.com

ITALY

Head Office:
Eaton SRL
Power Quality Division
Via Matteotti, 8
20060 Pessano Con Bornago (Milano)
T +39 02 955 42309
F +39 02 957 45351
E MarketingEmlp@eaton.com

Factory:
Eaton Power Quality S.p.A.
Via 8 Marzo, 2
52010 Bibbiena - Soci (Arezzo)
T +39 0575 535 1
F +39 0575 561 802
E MarketingEmlp@eaton.com

NORWAY

Eaton Power Quality Norge
Rosenholmveien 25,
P.Box 686 Berdiftsenteret,
N-1414 Trollåsen
T +47 23 03 65 50
F +47 23 03 65 55
E SalesNorway@Eaton.com

POLAND

Eaton Power Quality S.A. Oddzial w Polsce
ul. Chrościckiego 93/105
02-414 Warszawa
T +48 22 331 85 24
F +48 22 331 85 16
E upssalespoland@eaton.com

RUSSIA

Eaton Power Quality OY
Moscow branch
Electrozavodskaya str, 33, Building 4
107076, Moscow
T +7 495 981 37 70
F +7 495 981 37 71
E UPSRussia@Eaton.com

SLOVAKIA

Eaton Electric Solutions s.r.o.
Vajnorská 89
831 04 Bratislava
T +421 244 637 046
E UPSInfoSlovakia@eaton.com

SWEDEN

Eaton Power Quality AB
Kista Science Tower
SE-164 51 Kista
T +46 8 598 940 00
F +46 8 598 940 40
E infosweden@eaton.com

UNITED KINGDOM

Eaton Power Quality Ltd - AC Systems
221 Dover Road
Slough
Berkshire
SL1 4RF
T +44 (0) 1753 608 700
F +44 (0) 1753 608 995
E acukpowerware@eaton.com

Eaton Power Solutions Ltd - DC Systems
Heath Place
Ash Grove
Bognor Regis
West Sussex
PO22 9SJ
T +44 (0) 1243 810 500
F +44 (0) 1243 868 613
E dc.info@eaton.com

BELGIUM

Eaton Manufacturing LP Belgium
Oude Vijversstraat 44-46
Rue des Anciens Etangs 44-46
B – 1190 Bruxelles-Brussel
T +32-2-348.44.10
F +32-2-348.44.11
E Belgium-info@eaton.com

Eaton Manufacturing LP Belgium
Leuvensesteenweg 568
B – 2812 Muizen (Mechelen)
T +32-15-44.55.00
F +32-15-44.55.55
E Belgium-info@eaton.com

NETHERLANDS

EATON Manufacturing LP Netherlands
Toermalijnring 528
3316 LC Dordrecht
T +31 (0) 78 652 16 80
F +31 (0) 78 652 16 81
E Netherlands-info@eaton.com

Middle East & Africa Head Office

Immeuble le Viseo, Bat. A
110, rue Blaise Pascal
38 330 Montbonnot St Martin
T +33 4 76 00 65 00
E mea-area@eaton.com

Middle East, East Africa & Central Asia

307-308, Lease office Building 15
PO BOX 17631 – Jebel Ali Free Zone
Dubai, United Arab Emirates
T +971 4 881 1933
F +971 4 881 1939
E MiddleEast@Eaton.com

North Africa & French Dom-Tom

Espace Porte d’Anfa, Bat. B
2eme etage No5
Casablanca, Morocco
T +212 22 95 77 40
F +212 22 95 77 41
E KassemBenhaddou@Eaton.com

Sub Sahara Africa

Bietry, rue du Canal
Lot No 313/314, Ilot 2, Zone 4C
Abidjan, Cote D’Ivoire
T +225 212 415 12
F +225 212 415 13
E AboubacarFofana@Eaton.com
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.