Software & Drivers
Pulsar Series Software website
Power Management Software
Integration Software
Connectivity Software
Firmware Upgrades
DC Power Control and Monitoring Software
Legacy Software
Power Management Software
Intelligent Power Manager
Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions.
More info
LanSafe v. 6
LanSafe v.6 delivers comprehensive support for Eaton UPSs (single and three-phase) via serial, USB, and network connectivity options.
More info
OS Support
Eaton NetWatch Software Version 5.0.0
Client shutdown software for use with ConnectUPS, BestLink and Network Management Card (NMC) cards.
More info.
OS Support
LanSafe WebView v. 1
LanSafe WebView provides a web-based interface to monitor the UPS properties of a LanSafe Controller and its
associated members from a web browser.
More info
Eaton Personal Solution-Pac
Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS.
More info
Eaton Enterprise Power Manager 5 nodes
Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes)
Integrated Power Management
Microsoft Integrated Power Management
Eaton Network Management Proxy
Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network.
The SNMP/HTML Proxy is a more economical solution for small UPS systems. It allows a UPS to be controlled over the network without adding to the basic cost of the UPS.
The proxy software agent is installed on the system to which the UPS is connected via a USB or RS232 port.
The SNMP/HTML Proxy agent is used to manage a UPS remotely using a standard browser or network management console.
Eaton Network Shutdown Module
Network Shutdown Module (NSM) protects computer systems by shutting down machines connected to protected devices in the event of an extended power outage. NSM warns administrators and users if AC power fails, then it proceeds with system shutdown before the end of battery backup power is reached. NSM is now compatible with ESXi — VMware's virtualization software.
More info
PowerVision
With this Windows-based
software, you can proactively monitor the health and
performance of UPS, power distribution, and environmental
systems across the enterprise from anywhere—and enhance the
reliability of the entire power protection infrastructure.
More info
OS Support
Eaton MultiView
Windows-based software that automatically discovers and adds the browser pages of
connected ConnectUPS Web/SNMP Cards from Eaton UPSs.
More info

Integration Software
Eaton Extensions for IBM Director
As a part of the comprehensive
Eaton line of power management applications, the
Extensions for IBM Director UPS software considerably
simplifies network monitoring tasks.
More info
Eaton Pulsar series UPSs Integration kits
They allow easy integration of Eaton UPS's (equipped with ConnectUPS MS or Network Management Card) in the latest versions of the popular Network Management Systems platforms.
Main features:
- Map Autodiscovery: MGE UPSs are represented on the NMS Map with dedicated UPS icons
- Trap reception: color-coded alarms (critical/warning/normal)
- Web GUI: Direct access to the UPS Web interface from the icon

Connectivity Software
Modbus Profiler
Profiler is a software tool that creates a Modbus register map specifically for your Eaton UPS.
More info

Firmware Upgrades
Connectivity Firmware, Flash Utilities and SNMP MIBs
Powerware Series
Pulsar Series
Upgrade your connectivity product firmware to the latest revision
including French, Russian, German, Italian etc. language supplements.
Eaton BladeUPS Firmware Updates
Keep your Eaton BladeUPS working at its best with the latest firmware updates.

DC Power Control and Monitoring Software
DCTools
DCTools is the new
configuration soft- ware for field technicians installing
and maintaining DC power systems.
More info

Legacy Software
LanSafe v. 5
LanSafe v. 5 delivers
comprehensive support for both Eaton single phase and
three phase UPSs via serial, USB, and network connectivity
options.
More
info
OS Support
LanSafe v. 4
LanSafe's exclusive SafetyNet Technology provides Network Shutdown functionality and
enables network administrators to shut down the most
critical equipment last.
Powerware NetWatch
Software v4
Client Shutdown software for use with ConnectUPS and BestLink web cards.
More
info
OnliNet
Network Power Management solutions are designed to increase productivity
through the use of advanced power protection integrated
directly into the network environment.
CheckUPS
The CheckUPS Software Suite is a comprehensive collection of power
management and shutdown software for use with Powerware and
Best/SOLA Uninterruptible Power Systems.