Software & Drivers

Power Management Software
Integration Software
Firmware Upgrades
DC Power Control and Monitoring Software
Legacy Software

Intelligent Power Software

Intelligent Power Protector Screenshot
Intelligent Power Protector
IPP supports Eaton’s Powerware and Pulsar UPS products via USB, serial and network connection. It facilitates a graceful shutdown of protected IT systems in case of a prolonged power failure to prevent data loss and file system corruption. It has also monitoring and alarming functions for a single UPS.
Download | More info
Intelligent Power Manager Screenshot
Intelligent Power Manager
Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions.
Download | More info

Power Management Software

Eaton Personal Solution-Pac
Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to a UPS.
Download | More info

Integrated Power Management
Microsoft Integrated Power Management
Download

Go to top

Integration Software

Eaton Extensions for IBM Director
As a part of the comprehensive Eaton line of power management applications, the Extensions for IBM Director UPS software considerably simplifies network monitoring tasks. 
Download | More info

Eaton Pulsar series UPSs Integration kits
They allow easy integration of Eaton UPS's (equipped with ConnectUPS MS or Network Management Card) in the latest versions of the popular Network Management Systems platforms. Download
Main features:

  • Map Autodiscovery: MGE UPSs are represented on the NMS Map with dedicated UPS icons
  • Trap reception: color-coded alarms (critical/warning/normal)
  • Web GUI: Direct access to the UPS Web interface from the icon

Go to top

Firmware Upgrades

Connectivity Firmware, Flash Utilities and SNMP MIBs

Powerware Series
Pulsar Series
Upgrade your connectivity product firmware to the latest revision including French, Russian, German, Italian etc. language supplements.
Powerware Series Download
Pulsar Series Download

Eaton BladeUPS Firmware Updates
Keep your Eaton BladeUPS working at its best with the latest firmware updates.
Download

Go to top

DC Power Control and Monitoring Software

PowerManagerII
PowerManagerII software provides effective remote management for Eaton DC power systems. The intuitive, Windows®-based graphical user interface enables you to quickly ‘zoom in ’ and view concise summary information, or specific control functions, key operational data, or alarm details.
More info

DCTools
DCTools is the new configuration software for field technicians installing and maintaining DC power systems.
Download | More info

CellSure
CellSure provides a method to report on batteries, showing where problems may occur and giving the most important information reliable battery capacity measurements in real time.
More info

Go to top

Legacy Software

PowerVision
With this Windows-based software, you can proactively monitor the health and performance of UPS, power distribution, and environmental systems across the enterprise from anywhere—and enhance the reliability of the entire power protection infrastructure.
Download | More info

  OS Support

LanSafe WebView v. 1
LanSafe WebView provides a web-based interface to monitor the UPS properties of a LanSafe Controller and its associated members from a web browser.
Download | More info

Eaton MultiView
Windows-based software that automatically discovers and adds the browser pages of connected ConnectUPS Web/SNMP Cards from Eaton UPSs.
Download | More info

LanSafe v. 6
LanSafe v.6 delivers comprehensive support for Eaton UPSs (single and three-phase) via serial, USB, and network connectivity options.

 OS Support

Eaton Network Management Proxy
Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. The SNMP/HTML Proxy is a more economical solution for small UPS systems. It allows a UPS to be controlled over the network without adding to the basic cost of the UPS. The proxy software agent is installed on the system to which the UPS is connected via a USB or RS232 port. The SNMP/HTML Proxy agent is used to manage a UPS remotely using a standard browser or network management console.
Download

Eaton Network Shutdown Module
Network Shutdown Module (NSM) protects computer systems by shutting down machines connected to protected devices in the event of an extended power outage. NSM warns administrators and users if AC power fails, then it proceeds with system shutdown before the end of battery backup power is reached. NSM is now compatible with ESXi — VMware's virtualisation software.
Download | More info

LanSafe v. 5
LanSafe v. 5 delivers comprehensive support for both Eaton single phase and three phase UPSs via serial, USB, and network connectivity options.
Download | More info

 OS Support

LanSafe v. 4
LanSafe's exclusive SafetyNet Technology provides Network Shutdown functionality and enables network administrators to shut down the most critical equipment last.
Download

Eaton NetWatch Software Version 5.0.0
Client shutdown software for use with ConnectUPS, BestLink and Network Management Card (NMC) cards.
Download | More info.

  OS Support

Powerware NetWatch Software v4
Client Shutdown software for use with ConnectUPS and BestLink web cards.
Download | More info

OnliNet
Network Power Management solutions are designed to increase productivity through the use of advanced power protection integrated directly into the network environment.
Download

CheckUPS
The CheckUPS Software Suite is a comprehensive collection of power management and shutdown software for use with Powerware and Best/SOLA Uninterruptible Power Systems.
Download

Go to top

E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.