Lower Total Cost of Ownership
Understanding operating modes
From the IT to CIO/CFO level, there are significant pressures to control costs. Effective management of total cost of ownership (TCO) is now a requirement, not a luxury. In the past, 99% UPS efficiency may have not been an option, but today, it is Eaton’s standard. If efficiency is a decision-making criteria for you, take a moment to understand Eaton’s different offerings.
99% counts- Energy Saver System (ESS)
Improves the efficiency levels to 99%, by suspending the power modules when power conditioning is not required. The power is fed through the static bypass switch, and the UPS is ready to switch to double-conversion mode in less than two milliseconds, in the event of exceeding pre-set input limits. In addition to extremely low losses, the ESS mode provides filtering against fast low-energy transients. It is simply the most advanced, most reliable, fastest-reacting energy-saver architecture available.
*1 x 9395P 1100 kW in ESS mode with 27% load level over 10 years compared to double conversion mode
ESS is the most proved and reliable energy saving system on the market with many years of usage within a wide install base. When comparing to extremely high double conversion efficiency, ESS mode can still reduce the losses by 74% with a typical UPS load.
Optimized double conversion efficiency - Variable Module Management System (VMMS)
Helps you achieve high efficiency even when UPS load levels are low -
typical for redundant UPS systems. VMMS can optimise the load levels of power modules in a single UPS or in parallel UPS systems, by suspending
extra UPS capacity.
This means not only greater efficiency at lower load levels, but optimum
efficiency at all load levels, as illustrated below.
VMMS and ESS are intelligent operation modes to optimise the UPS performance to match the load changes or power quality. Thanks to inherent load sharing the 9395P system is able to maintain the maximum load protection even with total loss of communication under varying load and power conditions.
Double conversion efficiency
High energy efficiency in double conversion mode significantly lowers operation costs and provides savings in air cooling. Replacing an older generation UPS with a state-of-the-art Eaton UPS will be paid back in 2-3 years.
Easy Capacity Test
Load testing can be costly and time consuming - but not with the Eaton UPS. Easy Capacity Test feature recirculates energy from the UPS for testing.
So there's no need to spend money renting load banks, and no time or energy
wasted on temporary load connections.
ECT makes on-site testing easier during commissioning and schedules maintenance by eliminating the need for big and expensive load banks and testing related operational costs. By utilising ECT for on-site testing of a system of 6 units, it is possible to save the purchase price of one UPS.
Reducing your total cost of ownership
Low operation costs and a fast return on your investment
can now be achieved thanks to the latest developments in UPS hardware and the proven technologies built in to Eaton UPS.
Ürün Listesi

- PC, İş İstasyonları & Ev AV
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Ağ & Sunucu
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Veri Merkezleri & Tesisler
- Eaton 9355
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 93PS (8-40 kW)
- Eaton 93E (15 - 200 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Güç Dağıtımı
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Raklar ve Kabinler
- RA Series IT Racks
- Power Management
- Software
- Connectivity
- DC Güç
- Eaton 93PS (8-40 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 93E (80-400 kVA)
- Power Xpert 9395P (250-1200 kVA)
- VMMS technology brief
- ESS technology brief
- Mobile application on App Store
- Mobile application on Google Play