Technology Innovations
Tradition of Technical Innovation
Eaton has a continuing history of technical innovation, which started in 1962, when the company patented the first AC inverter. We maintain a long tradition of using our technical expertise to provide customers with what they need most in a power management solution:
2014 | A unique grip system for Eaton´s third generation rack power distribution units (ePDU G3). The integrated grip ensures that IT equipment is protected against IEC plugs being accidentally knocked out during maintenance or come loose through vibration. The grip system works with any IEC plug, no need to buy special cables or brackets. |
2013 | Intelligent Power Manager (IPM) software wins the “Best of VMworld 2013” Gold Award in the Virtualization Management category. |
2012 | First power management company to achieve VMware Ready™ certification and offer automatic virtual machine synchronization and initiation of a backup site to avoid data loss and reduce downtime during power outages within VMware® vCenter™ Site Recovery Manager. |
2012 | Eaton is the first UPS manufacturer to offer capabilities to remotely shut down a host server during a power outage within VMware® vSphere™ High Availability (HA) mode with its latest version of Intelligent Power® Manager software. |
2011 | Developed industry’s first 5000A static switch for increased current capacity to data centers, which uses leading edge integrated heatpipe technology to extend traditional 4000A capability to 5000A. |
2011 | Demonstrated an Eaton 9395 UPS interface to photovoltaic solar panels. Proved concept that a UPS can integrate to an intermittent, highly efficient renewable energy source and still provide uninterrupted power to a critical load. |
2010 | First in the industry to integrate into VMware® vCenter™ server virtualization platform, resulting in reduced infrastructure and operating costs as well as increased productivity and responsiveness. |
2010 | First UPS to receive SMaRT™ certification, allowing the 9395 to help projects earn LEED credit points. |
2009 | Eaton introduces Intelligent Power® Manager software, an intuitive, cost-effective and secure way for IT managers to remotely manage and monitor all of their networked power and environmental devices across the enterprise. |
2009 | First UPS with double-conversion protection and 99% efficiency up to 1100 kVA |
2007 | Advanced load testing without the requirement of an external load for Eaton 9395 UPS models from 225 to 1100 kVA with the Easy Capacity Test. |
2007 | Eaton introduces a quantum leap in large, three-phase UPS technology, the Eaton 9395, which incorporates a modular and upgradeable design with internal redundancy for maximum reliability. |
2007 | Eaton introduces the high power density and high efficiency Eaton BladeUPS rackmount UPS, a 12 kVA modular UPS featuring N+1 parallel redundant systems up to 60 kVA with modular distribution. |
2005 | First UPS featuring full power processing to verify internal converter operation and site commissioning tests without external load banks. |
2005 | First UPS with full power battery discharge independent of attached load for battery integrity testing |
2004 | Modular transformer-free UPS up to 160 kVA, integrating an unmatched combination of power performance, battery management, scalable architecture, flexibility, and service |
2003 | First 6 kVA UPS in 3U for high-density rack applications increases power density by 33%. |
2003 | First 3kW DC power rectifier module with power density greater than 10W/cu in. |
2003 | Second-generation wireless paralleling for high-frequency power inverters |
2002 | First dual source UPS for rackmount applications |
2002 | First DC power system with cell phone (SMS) text message alarm and status capability. |
2002 | First full 100Mbps switch hub integrated on a network card |
2001 | First HFSM DC power system design designed specifically for IT applications including “Power-over-LAN” |
2001 | First DC power system with integrated, networkable monitoring and control for auxiliary equipment |
2001 | UPS with 3 kVA increases power density by 40% |
1998 | First DC power system with battery runtime prediction |
1997 | First DC power rectifier module with Active Voltage Control (AVC) to maintain bus voltage to within ±0.01V |
1997 | First DC power rectifier module with greater than 92% efficiency at typical loads |
1996 | First UPS with wireless paralleling |
1993 | First UPS to offer load segmentation |
1993 | First UPS with ABM technology to extend battery life |
1992 | First DC power rectifier module with power density greater than 5W/cu in. |
1991 | First microprocessor based DC power system controller |
1989 | First high-frequency transformer-free UPS |
1987 | First high-frequency switch mode rack power systems specifically designed for telecommunications |
1987 | First UPS with advanced pulse-width modulated (PWM) technology and microprocessor-based diagnostics |
1986 | First commercially available 200W high-frequency switch mode DC power systems for telecommunications applications |
1986 | First UPS over 100 kVA for computer rooms |
1982 | First UPS suitable for computer rooms |
1982 | First UPS suitable specifically designed for offices |
1976 | First UPS for emergency lighting HID lamps |
1972 | First fault-tolerant and parallel UPS |
1972 | First all digitally-controlled UPS |
1968 | First commercial UPS combining battery chargers and inverters |
1962 | First AC power inverter |
Produkter

- PC, arbejdsstationer & hjemme AV (Audio Visual)
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Netværk & servere
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9155 (8-30 KVA)
- Datacentre & faciliteter
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 91PS og 93PS UPS (8-30/40 kW)
- Power Xpert 9395P (250-1200 kVA)
- Industrielle UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine og Offshore UPS
- Eaton 9130 Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Strømdistribution
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Rack og kabinetter
- RA Series IT Racks
- RE Series 2 Post Rack
- Power Management
- Software & Treiber
- Connectivity
- Surge Suppression
- Services
- UPS Services
- Batterier
- Fjernovervågning
- 24/48 volt DC strøm